Page top


General-purpose Relays


New Super MK Relays. Models with Latching Lever Added to the Series.

Same mounting and internal wiring as the previous Super MK Relays

Built-in mechanical indicator enables checking contact operation.

Two modes can be used to check circuits for models with latching lever.

Nameplate provided on models with latching lever.

All materials are RoHS compliant.

UL and IEC (TÜV) certification.

MK-S Features 7 MK-S_Features1

Example of Applications of Models with Latching Levers

Operation checks in relay sequence circuits