Accuracy of operating time |
±1% FS max. (0.5 s range: ±1%±10 ms max.) *1 |
Setting error |
±10%±50 ms FS max. |
Reset time |
Min. power-opening time: 0.1 s max. (including halfway reset) |
Influence of voltage |
±2% FS max. *1 |
Influence of temperature |
±2% FS max. *1 |
Insulation resistance |
100 MΩ min. (at 500 VDC) |
Dielectric strength |
2,000 VAC, 50/60 Hz for 1 min
(between current-carrying terminals and exposed non-current-carrying metal parts) *2
2,000 VAC, 50/60 Hz for 1 min (between operating power circuit and control output) *2
2,000 VAC, 50/60 Hz for 1 min (between different pole contacts; 2-pole model) *2
1,500 VAC, 50/60 Hz for 1 min (between different pole contacts; 4-pole model)
1,000 VAC, 50/60 Hz for 1 min (between non-continuous contacts) |
Impulse withstand voltage |
Between power terminals:
3 kV for 100 to 120 VAC, 200 to 230 VAC, 100 to 110 VDC, 125 VDC
1 kV for 12 VDC, 24 VDC, 48 VDC
Between exposed non-current-carrying metal parts:
4.5 kV for 100 to 120 VAC, 200 to 230 VAC, 100 to 110 VDC, 125 VDC
1.5 kV for 12 VDC, 24 VDC, 48 VDC |
Noise immunity |
±1.5 kV, square-wave noise by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise) |
Static immunity |
Destruction: 8 kV
Malfunction: 4 kV |
Vibration resistance |
Destruction: 10 to 55 Hz, 0.75-mm single amplitude
Malfunction: 10 to 55 Hz, 0.5-mm single amplitude |
Shock resistance |
Destruction: 1,000 m/s2 (approx. 100G) *3
Malfunction: 100 m/s2 (approx. 10G) |
Life expectancy |
Mechanical:10,000,000 operations min. (under no load at 1,800 operations/h)
Electrical:
H3Y-2: 500,000 operations min. (5 A at 250 VAC, resistive load at 1800 operations/h)
H3Y-4: 200,000 operations min. (3 A at 250 VAC, resistive load at 1800 operations/h) *4 |
Enclosure rating |
IP40 |
Weight |
Approx. 50 g |
EMC |
(EMI) EN 61812-1
Emission Enclosure: EN 55011 Group 1 class A
Emission AC Mains: EN 55011 Group 1 class A
(EMS) EN 61812-1
Immunity ESD: IEC 61000-4-2
Immunity RF-interference: IEC 61000-4-3
Immunity Burst: IEC 61000-4-4
Immunity Surge: IEC 61000-4-5
Immunity Conducted Disturbance: IEC 61000-4-6
Immunity Voltage Dip/Interruption: IEC 61000-4-11 |
Approved standards |
UL 508, CSA C22.2 No. 14, Lloyds, CCC: GB/T 14048.5 *6
Conforms to EN 61812-1 and IEC 60664-1. (2.5 kV/2 for H3Y-2/-2-0, 2.5 kV/1 for H3Y-4/
-4-0) *5 |