Page top

E3ZM-V

Color Mark Detection Compact Photoelectric Sensor

E3ZM-V

Color Mark Detection in a World-standard Size (11 × 21 × 32 mm), with High-speed Response (50 μs) and Accuracy in Spite of Sensing Object Movement

Sensing method Diffuse reflective (mark detection)
Model NPN output E3ZM-V61/-V66
PNP output E3ZM-V81/-V86
Sensing distance 12±2 mm *1
Sensing range Depends on the combination of colors. Refer to Data Sheet.
Spot diameter 2-mm dia. max.
Light source (wavelength) White LED (450 to 700 nm)
Power supply voltage 10 to 30 VDC, including 10% ripple (p-p)
Power consumption 750 mW max. (current consumption for a 30-V power supply voltage: 25 mA max.)
Control output Load power supply voltage: 30 VDC max., Load current: 100 mA max. (Residual voltage:
2 V max.)
Open-collector output (NPN/PNP output depending on model)
Remote control input NPN output ON: Short-circuit to 0 V, or 1.5 V max. (source current: 1 mA max.)
NPN output OFF: Open or Vcc - 1.5 V to Vcc (leakage current: 0.1 mA max.)
PNP output ON: Vcc - 1.5 V to Vcc (sink current: 1 mA max.)
PNP output OFF: Open or 1.5 V max. (leakage current: 0.1 mA max.)
Operating modes Set in the order of the teaching operation. *2
Protection circuits Reversed power supply polarity, Load short-circuit protection, and Reversed output
polarity protection
Response time Operate or reset: 50 μs max.
Sensitivity adjustment Teaching method
Ambient illumination (Receiver side) Incandescent lamp: 3,000 lx max., Sunlight: 10,000 lx max.
Ambient temperature range Operating: -40 to 60°C (*3), Storage: -40 to 70°C (with no icing or condensation)
Ambient humidity range Operating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation resistance 20 MΩ min. (at 500 VDC)
Dielectric strength 1,000 VAC at 50/60 Hz for 1 min
Vibration resistance
(destruction)
10 to 55 Hz, 1.5-mm double amplitude for 2 h each in X, Y, and Z directions
Shock resistance
(destruction)
500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protection *4 IEC 60529: IP67, DIN 40050-9: IP69K
Connection method Pre-wired cable (standard length: 2 m) or M8 4-pin connector
Indicator Operating indicator (yellow), Stability indicator (green), and Teaching indicator (red)
Weight (packed state) Pre-wired models (2-m cable): Approx. 85 g
Connector models: Approx. 35 g
Materials Housing SUS316L
Lens PMMA (polymethylmethacrylate)
Indication PES (polyethersulfone)
Buttons Fluoro rubber
Cable PVC (polyvinyl chloride)
Accessories Instruction sheet Note: Mounting Brackets are purchased separately.

E3ZM-V Specifications 2

*1. A deviation of ±2 mm (typical value) can be handled for combinations of white, yellow, and black. Refer to page 7 for the detection capabilities for other colors.
*2. Mark Sensor output switching:
       When teaching, specify the ON color first and the OFF color second.
*3. Do not bend the cable in temperatures of −25°C or lower.
*4. IP69K Degree of Protection Specification
       IP69K is a protection standard against high temperature and highpressure water defined in the German standard DIN 40050, Part 9. The test piece is sprayed with water at 80°C at a water pressure of 80 to 100 BAR using a specified nozzle shape at a rate of 14 to 16 liters/min. The distance between the test piece and nozzle is 10 to 15 cm, and water is sprayed horizontally for 30 seconds each at 0°, 30°, 60°, and 90° while rotating the test piece on a horizontal plane.

Standard Sensing Object for the Mark Sensor

Color Munsell color notation
White N9.5
Red 4R 4.5/12.0
Yellow-red 4YR 6.0/11.5
Yellow 5Y 8.5/11.0
Yellow-green 3GY 6.5/10.0
Green 3G 6.5/9.0
Blue-green 5BG 4.5/10.0
Blue 3PB 5.0/10.0
(Black) (N2.0)