Page top


Single-phase Power Controller


High-precision Control with Easy Setup

• Precise heater burnout detection.

• Set value and present value monitoring with indicators.

• Phase control or optimum cycle control.

• RS-485 communications to set manipulated variables and monitor load current.

• Total run time monitoring.

• Output modes for phase control: proportional to phase angle, proportional to voltage, proportional to square voltage, and constant-current control.

• Application with various loads: constant load resistance, variable load resistance.

• UL, and IEC/EN (TÜV) certified.