Page top

G3PW

Single-phase Power Controller

G3PW

High-precision Control with Easy Setup

Number of
phases
Control
terminal block
Type Capacity Heater
burnout
detection
Commu-
nications
Model number
Single-phase Screwless clamp
terminal block
Standard 20 A 100 to
240 VAC
No No G3PW-A220EU-C
45 A G3PW-A245EU-C
60 A G3PW-A260EU-C
Constant
current
20 A Yes Yes G3PW-A220EC-C-FLK
45 A G3PW-A245EC-C-FLK
60 A G3PW-A260EC-C-FLK
Terminal block
with small slotted
screws
Standard 20 A No No G3PW-A220EU-S
45 A G3PW-A245EU-S
60 A G3PW-A260EU-S
Constant
current
20 A Yes Yes G3PW-A220EC-S-FLK
45 A G3PW-A245EC-S-FLK
60 A G3PW-A260EC-S-FLK

Accessories (Order Separately)

Name Resistive value Display Model
External Variable Resistor 2 kΩ 202 G32X-V2K