The CP1E provide high cost performance to further reduce costs by allowing you to select the optimal CPU Unit from the E[][]S-type Basic Models or N/[][]S(1)-type Application Models.
CP-series CP1E CPU Units
about this Product Family
last update: December 06, 2012
The CP1E provide high cost performance to further reduce costs by allowing you to select the optimal CPU Unit from the E[][]S-type Basic Models or N/[][]S(1)-type Application Models.
Intuitive control with “Smart Input.”
When you begin typing an instruction from the keyboard in Ladder Editor Mode,suggested instructions are displayed and the addresses are automatically entered.
Connecting lines are added automatically based on the cursor position, enabling intuitive ladder programming.
When you begin typing an instruction from the keyboard while in the Ladder Editor Window, suggested instructions are displayed. All you have to do is select the instruction from the list for easy input even if you do not remember the entire mnemonic.
The address of the next operand, including input bits and output bits, is incremented by one and displayed as the default. This enables easily inputting consecutive addresses.
With the automatic connecting line insertion function the necessary connection is added automatically based on the curser position.
The column is automatically inserted when an instruction is added even if the curser is above another instruction.
To create the same group of ladder instructions more than once with the address addition copy function, the instructions can be reused simply by inputting an address offset.
An intuitively designed menu structure makes it easy to see the overall system simply by looking at the menu for smooth operation without referring to a manual.
All CP1E CPU Units use high-speed USB for the peripheral port. Support software (computers) can be connected using commercially available USB cables. Without the need for USB conversion cables or special cables, connection is easier and cable cost is low.
6 mm slimmer than previous CP1E.
Flexibly handle even small-scale systems.
Various Option Units available for increased expandability.
The CP1E N[][]S(1)-type CPU Units are equipped with high-speed counters, pulse outputs, and a built-in serial port.
These features enable controlling a wide range of devices.
Two 100kHz pulse outputs for high-precision position control.
Specify Inverter speeds via RS-485
Control multiple axes with one PLC using the two 100kHz and four 10kHz, single-phase high-speed counters.
Link data with up to 10 words between up to nine CP1E-N CPU Units when controlling a device with multiple CP1E-N PLCs.
last update: December 06, 2012