|
Model
|
E5L-A[]
|
E5L-C[]
|
|
Indication accuracy
|
--- |
±(1°C + 1 digit) max.* |
|
Setting accuracy
|
--- |
±(1°C + 1 digit) max.* |
|
Hysteresis
|
-30 to 20°C models: Approx. 0.5 to 2.5°C (variable) 0 to 50°C models: Approx. 0.5 to 4°C (variable) 0 to 100°C models: Approx. 0.5 to 4°C (variable) 100 to 200°C models: Approx. 0.7 to 4°C (variable) |
1 to 9°C (in increments of 1°C) |
|
Repeat accuracy
|
1% FS max. |
--- |
Minimum scale (standard scale)
|
-30 to 20°C models and 0 to 50°C models: 5°C 0 to 100°C models and 100 to 200°C models: 10°C |
--- |
|
Influence of temperature
|
--- |
±((1% of PV or 2°C, whichever is greater) +1 digit) max. |
|
Influence of voltage
|
--- |
|
Sampling period
|
--- |
2 s |
|
Insulation resistance
|
100 MΩ max. (at 500 VDC) |
|
Dielectric strength
|
2,300 VAC, 50/60 Hz for 1 min (between charged terminals and uncharged metallic parts, between power supply terminals and input terminals, between power supply terminals and output terminals, and between input terminals and output terminals) |
|
Vibration (malfunction)
|
Frequency of 10 to 55 Hz, 0.5-mm double amplitude for 10 min each in X, Y, and Z directions |
|
Vibration (destruction)
|
Frequency of 10 to 55-Hz, 0.75-mm double amplitude for 2 h each in X, Y, and Z directions |
|
Shock (malfunction)
|
147 m/s2, 3 times each in 6 directions |
100 m/s2, 3 times each in 6 directions |
|
Shock (destruction)
|
294 m/s2, 3 times each in 6 directions |
Electrical life expectancy (control output relay)
|
100,000 operations min (at maximum applicable load) |
|
Memory protection
|
--- |
Non-volatile memory (100,000 write operations) |
|
Weight (Thermostat)
|
Approx. 80 g (Thermostat only) |
|
Degree of protection
|
Front panel: IP40, Terminals: IP00 |
|
Approved standards
|
--- |
|
|
Conformed standards
|
EN 61010-1 (IEC 61010-1), Pollution Degree 2, Overvoltage Category II |
|
EMC Directives
|
EMI: EN61326-1 Radiated EMI: EN55011 Group1 ClassA Conducted EMI: EN55011 Group1 ClassA EMS: EN61326-1 Electrostatic discharge immunity: EN61000-4-2 Electromagnetic field strength immunity: EN61000-4-3 Burst noise immunity: EN61000-4-4 Conducted disturbance immunity: EN61000-4-6 Surge immunity: EN61000-4-5 Voltage dip and power interruption immunity: EN6100-4-11 |