| Model | PS-3S(R) *1 | PS-4S(R) *1 | PS-5S(R) *1 | PS-31 *2 | 
|---|---|---|---|---|
| No. of Electrodes | 3 | 4 | 5 | 3 *3 | 
| Material | Resin (PBT = Polybutylene terephthalate) | |||
| Insulation resistance | 100 MΩ min. | |||
| Operating temperature | -10 to 70°C (with no icing) | |||
| Operating pressure | Atmospheric pressure | |||
| Applications | Water supply and drainage control in buildings | Limited Mounting Space | ||
| Electrodes | Purchase F03-01 separately. | Single-piece construction | ||


 Global
Global![PS-[]S(R) / -31](/Images/l_253-13-119004-198x198.jpg) 
         Top of Page
Top of Page