Page top

R88M-K, R88D-KT

G5-series AC Servomotors/Servo Drives with General-purpose Pulse Train or Analog Inputs

R88M-K, R88D-KT

Pulse and analog input modules are now available for the G5 series.

Industry Top-class Tracking Performance.
Speed Response Frequency of 2 kHz.

Best Positioning Accuracy*.
Featuring a 20-bit high-resolution incremental encoder.
* 8 times the resolution of previous OMRON models

High-precision Positioning.
Fully Closed Loop Control Is a Standard Feature.

Conforms to the Latest International Standards.
Safety and Productivity.

Globalization. Lineup of 400 VAC Servomotors.