* When specifying a type other than one in the following table, we accept orders for a minimum of 10 pcs.
Safety Edge/Edge Controller
last update: January 6, 2020
* When specifying a type other than one in the following table, we accept orders for a minimum of 10 pcs.
Determine the length of a safety edge.
Choose any length from 0150 mm* to 6100 mm with increments of 50 mm.
* When the length is less than 1,000 mm, zero "0" is added on the top of the number to make it four digits.
Note: 1. The user cannot cut the safety edge.
2. For other lengths, contact your OMRON representative.
*1. Values of actuation distance and actuation force are characteristic values tested according to EN ISO 13856-2 using a test object of ϕ80 mm and actuating point C3 under a test temperature of 20°C and test speed v = 10 mm/s. Refer to “Characteristics” on catalog for details.
*2. Includes the standard mounting base.
Note: 1. The SGE-225 can be used for finger protection.The actuation force is 20 N when the SGE-225 is used for finger protection. (Characteristic values tested according to EN ISO 13856-2 using a test object of ϕ20 mm and actuating point C3 under a test temperature of 20°C and test speed v = 10 mm/s)
2. For the differences in characteristics, refer to “Specifications”.
3. A base with more than 1.2 m is cut and split before delivery as shown below.
Sensor length = LEN (mm) | Mounting base cut length (mm) | No. of split bases |
---|---|---|
0150 to 1200 | LEN | 1 |
1210 to 2400 | 1/2 LEN | 2 |
2410 to 3600 | 1/3 LEN | 3 |
3610 to 4800 | 1/4 LEN | 4 |
4810 to 6000 | 1/5 LEN | 5 |
6010 to 6100 | 1/6 LEN | 6 |
(Example) When the sensor length LEN is 2,700 mm, three 900 mm mounting bases will be provided.
Product | Appearance | Safety
output |
Auxiliary output | Rated
voltage |
Terminal
block type |
Model |
---|---|---|---|---|---|---|
Safety Mat/
Edge Controller * |
SPDT-NO | SPST-NO | 120 VAC
or 24 VAC/DC |
Screw
terminals |
SCC-1224A |
* Can also be connected with UMA-series Safety Mats.
Refer to the SCC-1224A Safety Mat/Edge Controller User Manual (Cat. No. Z394) for details.
last update: January 6, 2020