*1. TPE: Thermoplastic Elastomer
EPDM: Ethylene Propylene Rubber
*2. Values of actuation distance and actuation force are characteristic values tested according to EN ISO 13856-2 using a
test object of ϕ80 mm and actuating point C3 under a test temperature of 20°C and test speed v = 10 mm/s. Refer
to “Characteristics” on Catalog for details.
*3. There is an inactive region (including an end cap) in both ends of the safety edge.
*4. Values are for the unit weight of TPE or EPDM devices. The weight does not include the aluminum base, cables,
or connectors.
*5. The SGE-225 can be used for finger protection.The actuation force is 20 N when the SGE-225 is used for finger
protection.
(Characteristic values tested according to EN ISO 13856-2 using a test object of ϕ20 mm and actuating point C3 under
a test temperature of 20°C and test speed v = 10 mm/s)