| Specifications | Model | |
|---|---|---|
| Power Model Supply Voltage | Applicable Servomotor Capacity | |
|
Single-phase 100 VAC |
50 W | R88D-KNA5L-ML2 |
| 100 W | R88D-KN01L-ML2 | |
| 200 W | R88D-KN02L-ML2 | |
| 400 W | R88D-KN04L-ML2 | |
|
Single-phase/three-phase 200 VAC |
100 W | R88D-KN01H-ML2 |
| 200 W | R88D-KN02H-ML2 | |
| 400 W | R88D-KN04H-ML2 | |
| 750 W | R88D-KN08H-ML2 | |
| 1 kW | R88D-KN10H-ML2 | |
| 1.5 kW | R88D-KN15H-ML2 | |
|
Three-phase 200 VAC |
2 kW | R88D-KN20H-ML2 |
| 3 kW | R88D-KN30H-ML2 | |
| 5 kW | R88D-KN50H-ML2 | |
|
Three-phase 400 VAC |
600 W | R88D-KN06F-ML2 |
| 1 kW | R88D-KN10F-ML2 | |
| 1.5 kW | R88D-KN15F-ML2 | |
| 2 kW | R88D-KN20F-ML2 | |
| 3 kW | R88D-KN30F-ML2 | |
| 5 kW | R88D-KN50F-ML2 | |