Page top

(Unit: mm)

Digital Timers

Digital Timers
H5CZ-L8[] (Flush Mounting/Surface Mounting Models)

H5CZ Dimensions 2

Dimensions with Flush Mounting Adapter
H5CZ-L8[] (Adapter and Waterproof Packing Ordered Separately)

H5CZ Dimensions 3

Panel Cutouts

Panel cutouts areas shown below. (according to DIN43700).

H5CZ Dimensions 4

Note: 1. The mounting panel thickness should be 1 to 5 mm.
           2. To allow easier operation, it is recommended that Adapters be mounted so that the gap between sides with
                hooks is at least 15 mm (i.e., with the panel cutouts separated by at least 60 mm).
           3. It is possible to horizontally mount Timers side by side. Attach the Flush Mounting Adapters so that the surfaces
                without hooks are on the sides of the Timers. (However, if Timers are mounted side by side, water resistance
                will be lost.)

H5CZ Dimensions 5

Dimensions with Front Connecting Socket

H5CZ Dimensions 6

* These dimensions vary with the type of DIN track (reference value).