Page top

Z

General-purpose Basic Switch

Z

Best-selling Basic Switch Boasting High Precision and Wide Variety

Ratings (Basic, Split-contact and Maintained contact Models)

Z-15 (Except Micro Load and Flexible Rod Models)

Item Non-inductive load (A) Inductive load (A)
Resistive load Lamp load Inductive load Motor load
Contact gap Rated voltage NC NO NC NO NC NO NC NO
G, H, H2, E 125 VAC
250 VAC
500 VAC *
15 (10) *
15 (10) *
10
3
2.5
2.5
1.5
1.25
0.75
15 (10) *
15 (10) *
6
5
3
1.5
2.5
1.5
0.75
G 8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
15
15
6
0.5
0.25
3
3
3
0.5
0.25
1.5
1.5
1.5
0.5
0.25
15
10
5
0.05
0.03
5
5
5
0.05
0.03
2.5
2.5
2.5
0.05
0.03
H, H2 8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
15
15
2
0.4
0.2
3
3
2
0.4
0.2
1.5
1.5
1.4
0.4
0.2
15
10
1
0.03
0.02
5
5
1
0.03
0.02
2.5
2.5
1
0.03
0.02
E 8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
15
15
15
0.75
0.3
3
3
3
0.75
0.3
1.5
1.5
1.5
0.75
0.3
15
15
10
0.4
0.2
5
5
5
0.4
0.2
2.5
2.5
2.5
0.4
0.2

* Figures in parentheses are for the Z-15HW52, Z-15HW78(-B) and Z-15H2(-B) models, the AC ratings of these models
   are 125 and 250 V only.

Z-15 (Flexible Rod Models)

Rated voltage Non-inductive load (A) Inductive load (A)
Resistive load Lamp load Inductive load Motor load Lamp load Inductive load Motor load
NC NO NC NO NC NO NC NO
125 VAC
250 VAC
15
15
2
1
1
0.5
7
5
2.5
1.5
2
1
8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
15
15
2
0.4
0.2
2
2
2
0.4
0.2
1
1
1
0.4
0.2
7
7
1
0.03
0.02
3
3
1
0.03
0.02
1.5
1.5
0.5
0.03
0.02

Z-10F

Item Non-inductive load (A) Inductive load (A)
Resistive load Lamp load Inductive load Motor load
Contact gap Rated
voltage
NC NO NC NO NC NO NC NO
Series
connection
125 VAC
250 VAC
10
10
4
2.5
2
1.5
6
6
5
3
2.5
1.5
30 VDC
125 VDC
250 VDC
10
1
0.6
4
1
0.6
2
1
0.6
6
0.1
0.05
6
0.1
0.05
3
0.1
0.05
Parallel
connection
125 VAC
250 VAC
6
6
3
2.5
1.5
1.25
4
4
4
2
2
1
30 VDC
125 VDC
250 VDC
6
0.6
0.3
4
0.6
0.3
2
0.6
0.3
4
0.1
0.05
6
0.1
0.05
3
0.1
0.05

Z-01H

Rated voltage Resistive load (A)
NC NO
125 VAC 0.1
8 VDC 0.1
14 VDC 0.1
30 VDC 0.1

Note: 1. The above current ratings are the values of the steady-state current.
           2. Inductive load has a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).
           3. Lamp load has an inrush current of 10 times the steady-state current.
           4. Motor load has an inrush current of 6 times the steady-state current.
           5. The normally closed and normally open ratings of reverse hinge lever models are opposite to each other.
           6. The AC ratings of molded terminals are 125 and 250 V only.
           7. The ratings values apply under the following test conditions:
                 (1) Ambient temperature: 20±2°C
                 (2) Ambient humidity: 65±5%RH
                 (3) Operating frequency: 20 operations/min

Use the switch within the operating range.

Z Specifications 8

Z-01H Z-15[], Z-10FY
Minimum applicable load 5 VDC 1 mA 5 VDC 160 mA

Certified Standard Ratings

Ask your OMRON representative for information on certified models.

UL/CSA (General ratings only)

Rated voltage Z-15 Z-10F Z-01H
125 VAC 15A 1/8HP 6A 1/10HP 0.1A
250 VAC 15A 1/4HP 6A 1/8HP ---
480 VAC 15A 6A ---
30 VDC --- --- 0.1A
125 VDC 0.5A 0.6A ---
250 VDC 0.25A 0.3A ---

TÜV (EN61058-1)

Rated voltage Z-15H[] Z-15G[] Z-01H[]
250 VAC 15 A 15 A ---
125 VAC --- --- 0.1 A
30 VDC --- --- 0.1 A

CCC (GB/T14048.5)

Rated voltage Z-15H[] Z-15G[] Z-01H[]
250 VAC 15 A 15 A ---
125 VAC --- --- 0.1 A
30 VDC --- --- 0.1 A

Characteristics

Classification Z-15 (except
micro load
and flexible
rod)
Z-01H Z-15
(flexible rod)
Z-10F Z-15H2
Operating speed 0.01 mm to 1 m/s *1 1 mm to 1 m/s 0.1 mm to 1 m/s *1 0.01 mm to 1 m/s
Operating
frequency
Mechanical 240 operations/min 120 operations/min 240 operations/min 240 operations/min
Electrical 20 operations/min
Insulation resistance 100 MΩ min. (at 500 VDC)
Contact resistance 15 mΩ max.
(initial value)
50 mΩ max.
(initial value)
15 mΩ max.
(initial value)
25 mΩ max.
(initial value)
15 mΩ max.
(initial value)
Dielectric strength Between contacts of
same polarity
Contact gap G: 1,000
VAC, 50/60 Hz for 1 min
Contact gap H: 600 VAC,
50/60 Hz for 1 min
Contact gap E: 1,500
VAC, 50/60 Hz for 1 min
Between contacts
of same polarity
Contact gap G:
1,000 VAC, 50/60
Hz for 1 min
Contact gap H: 600
VAC, 50/60 Hz for
1 min
Between contacts
of same polarity
Contact gap F:
1,500 VAC, 50/60
Hz for 1 min
Between contacts
of same polarity
600VAC, 50/60 Hz
for 1 min
Between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal parts 2,000 VAC, 50/60 Hz for 1 min
Vibration
resistance
Malfunction 10 to 55 Hz, 1.5-mm
double amplitude * 5
10 to 20 Hz, 1.5-
mm double
amplitude *5
10 to 55 Hz, 1.5-mm double amplitude *5
Shock
resistance
Destruction 1,000 m/s2 max.
Malfunction 300 m/s2 max. *2 *5 50 m/s2 max. *5 300 m/s2 max.
*3 *5
100 m/s2 max.
Durability Mechanical Contact gap G, H:
20,000,000 operations
min.
Contact gap E: 300,000
operations
1,000,000
operations min.
500,000
operations min. *1
20,000,000
operations min.
Electrical Contact gap G, H:
500,000 operations min.
Contact gap E: 100,000
operations min.
100,000
operations min.
100,000
operations min.
500,000
operations min.
Degree of
protection
General-
purpose
IP00
Drip-proof Equivalent to IP62 (except terminals)
Degree of protection
against electric shock
Class I
Proof tracking index
(PTI)
175
Ambient
operating
temperature
General-
purpose
- 25 °C to 80 °C (with no icing)
Drip-proof - 15 °C to 80 °C (with no icing)
Ambient
operating
humidity
General-
purpose
35% to 85%RH
Drip-proof 35% to 95%RH
Weight Approx. 22 to 58 g Approx. 42 to 48 g Approx. 34 to 61 g Approx. 22 g

*1. The values are for the plunger models. (For the lever models, the values are at the plunger section.) (Consult your
       OMRON representative for other models.)
*2. The values are for the Z-15G pin plunger.
*3. The values are for the Z-10FY-B.
*4. The values are for the pin plunger. The durability for models other than the pin plunger is 10,000,000 min.
*5. Malfunction: 1 ms max.

Contacts Specification

Item Classification Z-15 Z-01H Z-10F
Contacts Shape Rivet Single crossbar Rivet
Material Silver Gold alloy Silver
Inrush current NC 30 A max. 0.1 A max. 40 A max.
NO 15 A max. 0.1 A max. 20 A max.