Page top

A

General-purpose Basic Switch

A

High-capacity Switch Capable of Handling 20 A Loads with Large Inrush Currents

Terminal Solder terminal
Screw terminal (-B)
Actuator Model Model
Pin plunger
A-20G A-20G-B
Short spring plunger
A-20GD A-20GD-B
Panel mount plunger
A-20GQ A-20GQ-B
Panel mount roller plunger
A-20GQ22 A-20GQ22-B
Panel mount cross roller plunger
--- A-20GQ21-B
Short hinge lever
A-20GV21 A-20GV21-B
Hinge lever
A-20GV A-20GV-B
Short hinge roller lever
A-20GV22 A-20GV22-B
Hinge roller lever
A-20GV2 A-20GV2-B

Accessories (Order Separately)

Terminal Covers (Sold Separately)

The Terminal Covers can be attached to Z, A, X, and DZ Switches.
The Terminal Cover is secured with mounting screws and protects the casing and terminal wires from dust, vibration, or fingers, thus preventing terminal short-circuiting, ground faults, wire disconnection or improper connection, and electric shock accidents.
Terminal Covers made of phenol resin have five or six thin wall sections. These sections can be torn open for providing holes for lead cables at desired points.
A terminal cover can’t be used in the case of using an actuator sold separately.

Application Soldering
terminal use
Screw
terminal use
Remarks
Material Mounting direction Model
Phenol resin Side mounting AP-A AP-B ---
Metal press mold Side mounting AP1-A AP1-B Used for AP-A and AP-B
Vinyl chloride Side mounting AP-Z ---

Note: Use a Terminal Cover for screw terminals fir DZ-series Switches with soldering terminals.

Separator (Sold Separately)

Use a Separator when it is difficult to provide a sufficient insulation distance or when using the Switch near metal parts or copper wires.

Model
SEPARATOR FOR Z