|
Rated voltage (V) |
Non-inductive load (A) | Inductive load (A) | ||||||
|---|---|---|---|---|---|---|---|---|
|
Resistive load |
Lamp load |
Inductive load |
Motor load | |||||
| NC | NO | NC | NO | NC | NO | NC | NO | |
|
125 VAC 250 VAC 500 VAC |
20 20 15 |
7.5 7.5 4 |
20 20 10 |
12.5 8.3 2 |
||||
|
8 VDC 14 VDC 30 VDC 125 VDC 250 VDC |
20 20 6 0.5 0.25 |
3 3 3 0.5 0.25 |
1.5 1.5 1.5 0.5 0.25 |
20 15 5 0.05 0.03 |
12.5 12.5 5 0.05 0.03 |
|||