Page top

TZ

High-temperature Basic Switch

TZ

Stable Operation at an Ambient Temperature of 400°C

Caution: All units are in millimeters unless otherwise indicated.

Pin Plunger
TZ-1G

TZ Dimensions 1

* Ceramic pushbutton

Hinge Lever
TZ-1GV

TZ Dimensions 2

* Stainless-steel lever

Short Hinge Roller Lever
TZ-1GV22

TZ Dimensions 3

*1. Stainless-steel roller
*2. Stainless-steel lever

Hinge Roller Lever
TZ-1GV2

TZ Dimensions 4

*1. Stainless-steel roller
*2. Stainless-steel lever

Note: Each dimension has a tolerance of ±0.4 mm unless otherwise specified.