|
Rated voltage (V) |
Non-inductive load (A) | Inductive load (A) | ||||||
|---|---|---|---|---|---|---|---|---|
| Resistive load | Lamp load | Inductive load | Motor load | |||||
| NC | NO | NC | NO | NC | NO | NC | NO | |
|
125 VAC 250 VAC |
1 1 |
0.9 0.45 |
0.45 0.3 |
1 1 |
1.5 0.45 |
0.75 0.3 |
||
|
8 VDC 14 VDC 30 VDC 125 VDC |
1 1 1 0.4 |
0.9 0.9 0.9 0.05 |
0.45 0.45 0.45 0.05 |
1 1 1 0.4 |
1.5 1.5 1.5 0.05 |
1.5 1.5 1.5 0.05 |
||