Page top

GX-[]D16[]1 / OC1601

Digital I/O Terminal 2-tier Terminal Block Type

GX-[]D16[]1 / OC1601

High-speed digital I/O terminal with the screw type terminal block for EtherCAT communications.

Detachable screw terminal block facilitates the maintenance.

The expansion unit can be connected.
(One expansion unit per one I/O terminal unit.)
Input/output point can be flexibly increased depending on the system.

Input response time can be switched for high-speed processing.

Selectable node address setting methods: setting with rotary switch and with tool software.
When setting the nodes with rotary switch, setting is easy and node identification becomes possible for maintenance.