| Operating modes | Supply voltage | Control output | H3DK-F | |
|---|---|---|---|---|
|
Flicker OFF start/ flicker ON start |
24 to 240 VAC/DC | Contact output: SPDT | Model | H3DK-F |
| 12 VDC | Contact output: SPDT | Model | H3DK-FA | |
Twin Timer
last update: August 1, 2013
| Operating modes | Supply voltage | Control output | H3DK-F | |
|---|---|---|---|---|
|
Flicker OFF start/ flicker ON start |
24 to 240 VAC/DC | Contact output: SPDT | Model | H3DK-F |
| 12 VDC | Contact output: SPDT | Model | H3DK-FA | |
| Item | Specification | Model |
|---|---|---|
| Mounting Track | 50 cm (l) x 7.3 mm (t) | PFP-50N |
| 1 m (l) x 7.3 mm (t) | PFP-100N | |
| 1 m (l) x 16 mm (t) | PFP-100N2 | |
| End Plate | --- | PFP-M |
| Spacer | --- | PFP-S |
| Model | Operating modes | Terminal
block |
Output
type |
Mounting
method |
Safety standards | Accessories |
|---|---|---|---|---|---|---|
| H3DK-F | Flicker OFF start/
flicker ON start |
6 terminals | Relay,
SPDT |
DIN Track
mounting |
cURus
(UL508 CSA C22.2 No. 14) EN 61812-1 IEC 60664-1 4 kV/2 EN 50274 |
User label |
last update: August 1, 2013