Page top

H3DK-F

Twin Timer

H3DK-F

DIN Track-mounted, 22.5-mm-width Standard Timer Series

Time Ranges

Time range
setting
0.1 s 1 s 10 s 1 min 10 min 1 h 10 h 100 h
Set time
range
0.1 to 1.2 s 1 to 12 s 10 to 120 s 1 to 12 min 10 to 120 min 1 to 12 h 10 to 120 h 100 to 1,200 h
Scale
numbers
12

Note: When the main dial is set to “0” for all settings, the output will operate instantaneously.

Ratings

Power supply voltage *1 24 to 240 VAC/DC, 50/60 Hz *2
12 VDC *2
Allowable voltage fluctuation
range
24 to 240 VAC/DC: 85% to 110% of rated voltage
12 VDC: 90% to 110% of rated voltage
Power reset Minimum power-OFF time: 0.1 s
Reset voltage 10% of rated voltage
Power
consumption
H3DK-F At 240 VAC: 4.5VA max. *3
H3DK-FA At 12 VDC: 0.6 W max.
Control output Contact output:
5 A at 250 VAC with resistive load (cosφ = 1),
5 A at 30 VDC with resistive load *4,
0.15 A max. at 125 VDC with resistive load,
0.1 A at 125 VDC with L/R of 7 ms.
The minimum applicable load is 10 mA at 5 VDC (P reference value).
Contact materials: Ag-alloy + Gold plating
Ambient operating temperature -20 to 55°C (with no icing)
Storage temperature -40 to 70°C (with no icing)
Ambient operating humidity 25% to 85%

*1. When using a 24-VDC power supply voltage, there will be an inrush current of approximately 0.25 A. Allow for this
       inrush current when turning ON and OFF the power supply to the Timer with device with a solid-state output, such
       as a sensor.
*2. DC ripple: 20% max.
*3. Refer to DC Power Consumptions (Reference Information) on Catalog for DC power consumptions.
*4. The control output ratings are for one H3DK operating alone. If you operate two or more Timers side by side, refer
       to Installation Pitch and Output Switching Capacity (Reference Values) on the Catalog.

Characteristics

Accuracy of operating
time
±1% of FS max. (±1% ±10 ms max. at 1.2-s range)
Setting error ±10% of FS ±0.05 s max.
Influence of voltage ±0.5% of FS max. (±0.5% ±10 ms max. at 1.2-s range)
Influence of temperature ±2% of FS max. (±2% ±10 ms max. at 1.2-s range)
Insulation resistance 100 MΩ min. at 500 VDC
Dielectric strength Between current-carrying metal parts and exposed non-current-carrying metal parts:
2,000 VAC 50/60 Hz for 1 min.
Between control output terminals and operating circuit: 2,000 VAC 50/60 Hz for 1 min.
Between contacts not located next to each other: 1,000 VAC 50/60 Hz for 1 min.
Impulse withstand voltage 24 to 240 VAC/VDC: 5 kV between power terminals, 5 kV between current-carrying
metal parts and exposed non-current-carrying metal parts
12 VDC: 1 kV between power terminals, 1.5 kV between current-carrying metal parts and
exposed non-current-carrying metal parts
Noise immunity Square-wave noise generated by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise):
±1.5 kV
Static immunity Malfunction: 4 kV, Destruction: 8 kV
Vibration
resistance
Destruction 0.75-mm single amplitude at 10 to 55 Hz for 2 h each in 3 directions
Malfunction 0.5-mm single amplitude at 10 to 55 Hz for 10 min each in 3 directions
Shock
resistance
Destruction 1,000 m/s2 3 times each in 6 directions
Malfunction 100 m/s2 3 times each in 6 directions
Life
expectancy
Mechanical 10 million operations min. (under no load at 1,800 operations/h)
Electrical 100,000 operations min. (5 A at 250 VAC, resistive load at 360 operations/h)
Degree of protection IP30 (Terminal block: IP20)
Weight Approx. 110 g

Installation Pitch and Output Switching Capacity (Reference Values)

The relation between the installation pitch and the load current is shown in the following graph. (Except for the H3DK-GE)
If Timer is used under load conditions that exceed the specified values, the temperature inside the Timer will increase, reducing the life expectancy of internal parts.

H3DK-F Specifications 6

Testing Method

Tested Timer: H3DK-F
Applied voltage: 240 VAC
Installation pitch: 0, 5, 10, and 50 mm

H3DK-F Specifications 7

Applicable standards

Safety standards cURus: UL 508/CSA C22.2 No. 14
EN 50274: Finger protection, back-of-hand proof
EN 61812-1: Pollution degree 2, Overvoltage category III
CCC: Pollution degree 2, Overvoltage category II, section DB14048.5-2008 part 5-1
LR: Test Specification No. 1-2002 Category ENV 1.2
EMC (EMI) EN61812-1
Radiated Emissions: EN 55011 class B
Emission AC Mains: EN 55011 class B
Harmonic Current: EN 61000-3-2
Voltage Fluctuations and Flicker: EN61000-3-3
(EMS) EN61812-1
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
Immunity Surge: IEC61000-4-5
Immunity Conducted Disturbance: IEC61000-4-6
Immunity Voltage Dip/Interruption: IEC61000-4-11

I/O

Input None
Output Control output Output is turned ON/OFF according to the time set on the ON time setting dial and OFF
time setting dial.