Model | Color | Weight (g) |
---|---|---|
FL-MD90MC | RGB full color | 800 |
FL-MD180MC | RGB full color | 3000 |
Lighting for Image Processing
last update: July 8, 2019
Model | Color | Weight (g) |
---|---|---|
FL-MD90MC | RGB full color | 800 |
FL-MD180MC | RGB full color | 3000 |
Note: Refer to Catalog for LED Characteristics
Model | Color | Lighting controller | Weight
(g) |
||
---|---|---|---|---|---|
FL-STC[] | FL-TCC[] | FL-TCC1PS | |||
FL-PS90W | White | × | × | ○ | 200 |
FL-PS140W | White | × | × | ○ | 350 |
FL-PS260W | White | × | × | ○ | 800 |
Note: Refer to Catalog for LED Characteristics.
○: Connectable ×: Not connectable
Model | Color | Type | Controller | Weight
(g) |
Options | |||
---|---|---|---|---|---|---|---|---|
FL-
STC[] |
FL-
TCC[] |
FL-
TCC1PS |
Diffusion
Plate |
Polarization
Plate |
||||
FL-BR5020W | WHITE | Wide Area Model | ○ | ○ | × | 40 | ○ | × |
FL-BR5020W-H | WHITE | High-brightness Model | ||||||
FL-BR9120W | WHITE | Wide Area Model | ○ | ○ | × | 70 | ○ | × |
FL-BR9120W-H | WHITE | High-brightness Model | ||||||
FL-BR13120W | WHITE | Wide Area Model | ○ | ○ | × | 100 | ○ | × |
FL-BR13120W-H | WHITE | High-brightness Model |
Model | Color | Type | Controller | Weight
(g) |
Options | |||
---|---|---|---|---|---|---|---|---|
FL-
STC[] |
FL-
TCC[] |
FL-
TCC1PS |
Diffusion
Plate |
Polarization
Plate |
||||
FL-DR32W | WHITE | Wide Area Model | ○ | ○ | × | 25 | ○ | ○ |
FL-DR32W-H | WHITE | High-brightness Model | ||||||
FL-DR50W | WHITE | Wide Area Model | ○ | ○ | × | 30 | ○ | ○ |
FL-DR50W-H | WHITE | High-brightness Model | ||||||
FL-DR90W | WHITE | Wide Area Model | ○ | ○ | × | 70 | ○ | ○ |
FL-DR90W-H | WHITE | High-brightness Model | 80 |
Item | Model | Weight |
---|---|---|
Lighting Controller | FL-TCC1 | Approx. 110 g |
Camera Mounting Spacer | FL-TCC1-XSP | Approx. 10 g |
Camera Mounting Attachment | FL-TCC1-XAT | Approx. 20 g |
Type | Model | I/O specification | Input voltage |
---|---|---|---|
One-channel models | FL-STC10 | NPN | 24 VDC |
FL-STC15 | PNP | ||
Two-channel models | FL-STC20 | NPN | |
FL-STC25 | PNP |
Model |
---|
FL-TCC1PS |
Type | Cable Type | Model | Cable Length | Weight (g) |
---|---|---|---|---|
For high-brightness
LED lights |
Extension Cable, Standard Cable
|
FL-XC1 | 1 | Approx. 50 |
FL-XC2 | 2 | Approx. 80 | ||
FL-XC3 | 3 | Approx. 120 | ||
FL-XC5 | 5 | Approx. 190 | ||
FL-XC10 | 10 | Approx. 400 | ||
FL-XC25 | 25 | Approx. 1000 | ||
Extension Cable, Bend resistant
Cable |
FL-XC1R | 1 | Approx. 60 | |
FL-XC2R | 2 | Approx. 100 | ||
FL-XC3R | 3 | Approx. 150 | ||
FL-XC5R | 5 | Approx. 240 | ||
FL-XC10R | 10 | Approx. 500 | ||
FL-XC25R | 25 | Approx. 1200 | ||
Parallel Cable | FL-XCP2 | 2 | Approx. 180 | |
For photometric
stereo lights |
Extension Cable between Light
and Lighting Controller |
FL-XC05PS | 0.5 | Approx. 100 |
FL-XC1PS | 1 | Approx. 150 |
Type | Model | Dimensions (mm) |
---|---|---|
Bar Lighting | FL-BR5020DF | 49.8 × 18 × 4 |
FL-BR9120DF | 90.6 × 18 × 4 | |
FL-BR13120DF | 131.4 × 18 × 4 |
Type | Model | Outer diameter/Inner diameter/Thickness (mm) |
---|---|---|
Direct Ring Lighting | FL-DR32DF | 32 dia./10 dia./4 |
FL-DR50DF | 50 dia./28 dia./4 | |
FL-DR90DF | 90 dia./50 dia./4 |
Type | Model | Outer diameter/Inner diameter/Thickness (mm) |
---|---|---|
Direct Ring Lighting | FL-DR32PL | 32 dia./10 dia./2 |
FL-DR50PL | 50 dia./28 dia./2 | |
FL-DR90PL | 90 dia./50 dia./2 |
Type | Model |
---|---|
Bar Lighting * | FL-XBK1 |
* One set includes two pieces.
Four mounting screws (M3 × 6 mm) are also included.
last update: July 8, 2019