Page top

FL Series

Lighting for Image Processing

FL Series

Next generation ODR technology

MDMC Light
FL-MD Series

Model FL-MD90MC FL-MD180M
Applicable controller FH series
Applicable camera FH-S series, FZ-S series
Lighting color
(peak wavelength)
R: Red (Typ.635nm), G: Green (Typ.525nm), B: Blue (Typ.465nm)
Light source LED
LED safety W,B: Risk Group 2, R,G: Risk Group 1 W,G,B: Risk Group 2, R: Risk Group 1
Power supply voltage 24 VDC±10% (including ripple)
Recommended power
supply
S8VK-G12024 (manufactured by OMRON, 24 VDC, 5 A, 120 W)
Current consumption 1.5 A max. 3.0 A max.
Drive method Constant voltage method
Lighting method Trigger lighting
Luminance control
method
Duty light adjustment: PWM frequency of 200 kHz, light adjustment of 128 levels
(configured with vision system controller)
Trigger lighting Lighting in synchronization with trigger input timing from the controller (configured with vision
system controller).
Lighting duration setting Auto setting in accordance with shutter speed.
Lighting time control Set with vision system controller or set in accordance with shutter speed.
External interface Camera connection cable (directly connected with the main unit) Cable length: 500 mm
Ambient temperature Operating: 0 to 40°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient humidity Operating and storage: 35% to 85% (with no condensation)
Degree of protection IP20 (IEC60529)
Vibration resistance 10 to 150 Hz, (0.35 mm half-amplitude) 80 min each in X, Y, and Z directions
Shock resistance 150 m/s2 3 times each in 6 directions (up/down, left/right, forward/backward)
Material Case: Aluminum, PC, PMMA Cable: PVC
Weight Approx. 0.8 kg Approx. 3.0 kg
Accessories Instruction Sheet, Compliance Sheet, 24 V power supply terminal block (male)

Note:
1. Turn ON the power of this product and vision system controller at the same time or this product first.
2. This light complies with the EN standard (EN61326-1)
    (Electromagnetic environment: Industrial electromagnetic environment (EN/IEC 61326-1 Table 2))
    Also, the following condition is applied to the immunity test of this product.
    There may be cases that light brightness fluctuates within 10%.
3. This light complies with the KC standard.

Photometric Stereo Light
FL-PS Series

Model FL-PS90W FL-PS140W FL-PS260W
Applicable controller FL-TCC1PS
Lighting color W: White
Light source LED
LED safety Risk group 2
Power consumption 32W 47W 61W
Ambient temperature Operating: 0 to 40°C Storage: -15 to 60°C (with no icing nor no condensation)
Ambient humidity Operating and storage: 35% to 85% (no condensation)
Degree of protection IP20 (IEC60529)
Vibration resistance (destructive) 10 to 150 Hz, (0.35mm half-amplitude) 80 min. each in X, Y, and Z directions
Shock resistance (destructive) 150 m/s2 3 times each in 6 directions (up/down, left/right, forward/backward)
Materials Case: Aluminum, PMMA
Weight Approx. 200g Approx. 350 Approx. 800g
Accessories INSTRUCTION SHEET (THIS SHEET), Compliance Sheet

Bar Light
FL-BR Series

Model Wide Area
Model
High-
brightness
Model
Wide Area
Model
High-
brightness
Model
Wide Area
Model
High-
brightness
Model
FL-
BR5020W
FL-
BR5020W-H
FL-
BR9120W
FL-
BR9120W-H
FL-
BR13120W
FL-
BR13120W-H
Light source White LEDs
Vibration resistance 10 to 150 Hz (Double amplitude: 0.7 mm), 80 min each in X, Y, and Z directions
Shock resistance 150 m/s2 3 times each in 6 directions
Ambient temperature Operating: 0 to 40°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient humidity Operating/storage: 35% to 85% (with no condensation)
Ambient atmosphere No corrosive gases.
Degree of protection IEC60259 IP20
Weight Approx. 40 g Approx. 70 g Approx. 100 g
Materials Case: Aluminum; Cover, side parts, and lens: PC; Cable: Heat resistant polyvinyl chloride;
Connector: Thermoplastic resin with glass
LED safety Risk Group 2 (IEC 62471)
Accessories Instruction sheet

The color of white LEDs can vary due to intrinsic characteristics.
Confirm suitability for the application in advance.

Direct Ring Light
FL-DR Series

Model Wide Area
Model
High-
brightness
Model
Wide Area
Model
High-
brightness
Model
Wide Area
Model
High-
brightness
Model
FL-DR32W FL-DR32W-H FL-DR50W FL-DR50W-H FL-DR90W FL-DR90W-H
Light source White LEDs
Vibration resistance 10 to 150 Hz (Double amplitude: 0.7 mm), 80 min each in X, Y, and Z directions
Shock resistance 150 m/s2 3 times each in 6 directions
Ambient temperature Operating: 0 to 40°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient humidity Operating/storage: 35% to 85% (with no condensation)
Ambient atmosphere No corrosive gases.
Degree of protection IEC60259 IP20
Weight Approx. 25 g Approx. 30 g Approx. 70 g Approx. 80 g
Materials Case and Lens: PC, Cable: Heat resistant polyvinyl chloride,
Connector: Thermoplastic resin with glass
LED safety Risk Group 2 (IEC 62471)
Accessories Instruction sheet

The color of white LEDs can vary due to intrinsic characteristics.
Confirm suitability for the application in advance.

Camera-mount Lighting Controller for FL Series
FL-TCC Series

Lighting Controller

Product type Lighting Controller
Model FL-TCC1
Input voltage Supplied from applicable camera.
Applicable camera FH-S/SC/S02/SC02/S04/SC04, FZ-S/SC/S2M/SC2M/S5M2/SC5M2/SH/SHC/SF/SFC/
SP/SPC, FQ-MS series and others.
Applicable controller FH series, FZ5 series, FZ4 series and others.
Power consumption 10 W, 0.9 A max. (including the lighting section)
Number of output channels 1
Applicable light FL-[] series
Luminance
control
method
Functions PWM frequency: 100 kHz, Light adjustment: 255 levels (set with the Controller)
Trigger lighting Lighting ON synchronized with trigger input timing from the Controller.
(Auto setting in accordance with the shutter speed.)
Trigger lighting
delay time
Ton: 30 μs max. (Trigger ready μs)
Toff: 10 μs max.
External interface Dedicated communication connector
Ambient temperature Operating: 0 to 50°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient humidity Operating/storage: 35% to 85% (with no condensation)
Vibration resistance 10 to 55 Hz, (0.7 mm double amplitude) 80 min each in X, Y, and Z directions
Shock resistance 150 m/s2 3 times each in 6 directions (up/down, left/right, forward/backward)
Materials Case: SECC, Cable: PVC
Degree of protection IP20 (IEC60529)
Weight Approx. 110 g
Accessories Instruction sheet, Insulation sheet, Mounting screw (M2 ✕ 6 mm) ✕ 4
Applicable standards EN61326-1 *, KC

* Electromagnetic environment: Industrial electromagnetic environment (EN/IEC 61326-1 Table 2)
   Also, the following condition is applied to the immunity test of this product.
   There are case that Lighting brightness fluctuate Max 10%.

Digital Lighting Controller for FL series
FL-STC Series

Product type One-channel models Two-channel models
I/O type NPN PNP NPN PNP
Model FL-STC10 FL-STC15 FL-STC20 FL-STC25
Power supply voltage 24 VDC±10% (including ripple)
Power consumption 36 W, 1.5 A max. (including the lighting
section)
72 W, 3 A max. (including the lighting
section)
Number of output channels 1 2
Applicable light FL-[] Series
Luminance
control
method
CONTINUOUS
mode
While the Strobe Controller power source is ON, light is continuously emitted.
PWM frequency: 100 kHz, Light adjustment: 400 levels
EXTERNAL
TRIGGER mode
Lighting in synchronization with an external trigger input.
Lighting duration: Continuous while the trigger is input, or 0.1 to 99.9 ms (set in 0.1-ms
increments)
PWM frequency: 100 kHz, Light adjustment: 400 levels
STOROBE
mode
Lighting in synchronization with the external trigger input, but twice brighter than
EXTERNAL TRIGGER mode.
Lighting pulse width: 0.01 to 5 ms (light adjustment: 500 levels equivalent)
Luminance
adjustment
Key Luminance control method and adjustment value: Slide switch and cross key setting
I/O Luminance adjustment value: 9-bit binary input control
External interface Parallel I/O connector (D-sub 15-pin), Terminal block (external trigger input with 2
terminals, power source voltage input with 2 terminals)
Ambient temperature Operating: 0 to 40°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient humidity Operating/storage: 35% to 85% (with no condensation)
Vibration resistance 10 to 150 Hz (0.7 mm double amplitude), 80 min each in X, Y, and Z directions
Shock resistance 150 m/s2 3 times each in 6 direction (up/down, left/right, forward/backward)
Materials Case: PC
Degree of protection IEC60529 IP20
Weight Approx. 100 g
Accessories Instruction sheet,Terminal block connector
Applicable standards EN61326-1 *, KC

* Electromagnetic environment: Industrial electromagnetic environment (EN/IEC 61326-1 Table 2)
   Also, the following condition is applied to the immunity test of this product.
   There are case that Lighting brightness fluctuate Max 10%.

Lighting Controller for Photometric Stereo Lights
FL-TCC1PS Series

Model FL-TCC1PS
Applicable vision
system controller
FH series (Ver.6.00 or higher)
Applicable camera FH-S series, FZ-S series
Applicable light FL-PS series
Number of channels 1
Power supply voltage * 24 VDC±10% (including ripple)
Recommended
power supply
S8VK-G12024 (manufactured by OMRON, 24 VDC, 5 A 120 W)
Current consumption 3.0 A max.
Drive method Constant voltage method
Luminance control method Duty light adjustment: light adjustment of 255 levels (configured with vision system
controller)
Trigger lighting Lighting in synchronization with trigger input timing from the controller (configured with
vision system controller).
Lighting duration setting Auto setting in accordance with shutter speed.
Lighting time control Set with vision system controller or set in accordance with shutter speed.
External interface Camera connection cable (directly connected with the main unit) 400 mm
Lighting connection cable (directly connected with the main unit) 400 mm
Ambient temperature Operating: 0 to 40°C Storage: -15 to +60°C (with no icing nor no condensation)
Ambient humidity Operating and storage: 35% to 85% (with no condensation)
Degree of protection IP20 (IEC60529)
Vibration resistance 10 to 150 Hz, (0.35mm half-amplitude) 80 min. each in X, Y, and Z directions
Shock resistance 150 m/s2 3 times each in 6 directions (up/down, left/right, forward/backward)
Material Case: Alminum, Cable: PVC, Camera Mount Plate: POM
Weight Approx. 200 g
Accessories Instruction Sheet (this Sheet), 24 V power supply terminal block (male), camera mount
plate, Compliance Sheet, mounting screws (M2 set screw x 4, M2 flat head screw x 4, M4
flat head screw x 4)

Note:
1. When supplying the power to this lighting controller, make sure to turn ON the power to this lighting controller first or at
    the same time with the vision system controller.
2. When FL-PS260W is used in the length of the power supply line at least 15m, adjust the power voltage to become
    24-26.4 V.
3. This lighting complied with the EN standard (EN61326-1)
    (Electromagnetic environment : Industrial electromagnetic environment (EN/IEC 61326-1 Table 2))
   Also, the following condition is applied to the immunity test of this product.
   There are case that Lighting brightness fluctuate Max 10%.
4. This light complies with the KC standard.