Page top

FJ Series (Camera and Software Vision Package)

PC Vision System

FJ Series (Camera and Software Vision Package)

Built-in high-quality image processing in a PC system. Camera and Software Vision Package.

Type Model Operating environment
Camera &
Software
Vision
Package
• Application
software
× 1 license
(CD-ROM × 1,
Dongle key ×
1)
• Camera ×
1 unit
3069_lu_1_1 400,000
pixels
Monochrome FJ-SG2-S • CPU: Intel Pentium Processor (SSE2
or higher)
• OS: Windows 7 Professional (32/
64bit) or Enterprise (32/64bit) or
Ultimate (32/64bit), Windows 10 (32/
64bit)
• .NET Framework: .NET Framework
3.5 SP1 or higher
• Memory: At least 2 GB RAM
Available disk space: At least 2 GB
• Camera interface: Ethernet
1000BASE-T
• Display: XGA (1024 × 768), True
Color (32-bit) or higher
• Optical drive: CD/DVD drive
400,000
pixels
Color FJ-SCG2-S
2 million
pixels
Monochrome FJ-S2MG2-S
2 million
pixels
Color FJ-SC2MG2-S
5 million
pixels
Monochrome FJ-S5MG2-S
5 million
pixels
Color FJ-SC5MG2-S
Camera
(Single unit)
3069_lu_1_2 400,000
pixels
Monochrome FJ-SG2 -
400,000
pixels
Color FJ-SCG2
2 million
pixels
Monochrome FJ-S2MG2
2 million
pixels
Color FJ-SC2MG2
5 million
pixels
Monochrome FJ-S5MG2
5 million
pixels
Color FJ-SC5MG2
Tripod Mount
(Optional
adapter for
fastening the
camera with
tripod screws)
3069_lu_1_8 --- TP-KWA
Camera cable
(LAN)
3069_lu_1_5 Cable length: 3 m, 5 m,
10 m, 20 m, 40 m
FJ-VSG []M
*2
Camera cable
(Power, I/O)
3069_lu_1_6 Cable length: 3 m, 5 m,
10 m *1
FJ-VSP2 []M
*2
Development
environment
Application
Producer *3
Media only CD-ROM FH-AP1 • CPU: Intel Pentium Processor (SSE2
or higher)
• OS: Windows 7 Professional (32/64bit)
or Enterprise (32/64bit) or Ultimate (32/
64bit), Windows 8 Pro (32/64bit) or
Enterprise (32/64bit), Windows 8.1 Pro
(32/64bit) or Enterprise (32/64bit),
Windows 10 Pro (32/64bit) or Enterprise
(32/64bit)
The following operating environment is
required to use the camera FJ-[][][]G2.
Windows 7 Professional (32/64bit) or
Enterprise (32/64bit) or Ultimate (32/
64bit) Windows 10 (32/64bit)
• .NET Framework: .NET Framework
3.5 SP1 or higher
• Memory: At least 2 GB RAM
Available disk space: At least 2 GB
• Browser: Microsoft® Internet Explorer
6.0 or later
• Display: XGA (1024 × 768), True Color
(32-bit) or higher
• Optical drive: CD/DVD drive
• The following operating environment is
required to use the camera FJ-S[][][]G2.
Camera interface: Ethernet 1000BASE-T
• The following software is required to
customize the software:
Microsoft® Visual Studio® 2008
Professional, or
Microsoft® Visual Studio® 2010
Professional, or
Microsoft® Visual Studio® 2012
Professional
1 license --- FH-AP1L

*1. The boxes in the model numbers are replaced by the cable length: 3 m = 3, 5 m = 5, 10 m = 10, 20 m = 20 and 40 m = 40
*2. The boxes in the model numbers are replaced by the cable length: 3 m = 3, 5 m = 5, 10 m = 10
*3. Use the development environment Application Procedure version 6.31A or higher. The FJ-S[]G2/S[]2MG2/S[]5MG2
     Camera cannot be used with the Application Procedure version lower than 6.31A.

Lenses

Refer to the Vision Accessory Catalog (Cat. No. Q198) for details.

Camera Model Resolution Recommended lens
Standard Lens Telecentric Lens Vibrations and Shocks
Resistant Lens
FJ-SG2 0.4 million pixels SV-V Series VS-TCH Series VS-MCA Series
FJ-SCG2
FJ-S2MG2 2 million pixels SV-H Series
FJ-SC2MG2
FJ-S5MG2 5 million pixels
FJ-SC5MG2