Page top

FJ Series (Camera and Software Vision Package)

PC Vision System

FJ Series (Camera and Software Vision Package)

Built-in high-quality image processing in a PC system. Camera and Software Vision Package.

FJ-SCG/SG FJ-SC2MG/S2MG FJ-SC5MG/S5MG
Imaging element Progressive scan 1/3-inch
CCD
Progressive scan 1/1.8-inch
CCD
Progressive scan 2/3-inch
CCD
Effective pixels 656 (H) × 492 (V): Color 1616 (H) × 1234 (V): Color 2448 (H) × 2056 (V): Color
656 (H) × 494 (V):
Monochrome
1616 (H) × 1236 (V):
Monochrome
2448 (H) × 2058 (V):
Monochrome
Pixel size 7.4 (μm) × 7.4 (μm) 4.4 (μm) × 4.4 (μm) 3.45 (μm) × 3.45 (μm)
Synchronous system Internal synchronous
Frame rate 90fps 20fps 17fps
Number of uptake lines Min 2 line to Effective pixels (V) (2 lines interval)
Gain 0dB to +25dB 0dB to +18dB 0dB to +14dB
Shutter speed 17 μs to 1 s 25 μs to 1 s 29 μs to 10 s
Video output Digital 8 bit
Trigger input External trigger/Software trigger (Ethernet)
External output Strobe trigger/Trigger READY
I/F Gigabit Ethernet (1 Gbit/s)
Lens mount C mount
Power voltage PoE/12 VDC±10% 11.3 to 13.2 VDC
Pick-up voltage
when camera cable
FJ-VSP is used
3 m 11.3 to 13.2 VDC 11.8 to 13.8 VDC
5 m
10 m Cannot be used.
Power consumption PoE supply: 3.6 W PoE supply: 3.8 W Power and I/O connector
supply: 6.4 W
Power and I/O connector
supply: 3.1 W
Power and I/O connector
supply: 3.2 W
Vibration resistance 10 to 150 Hz, Half amplitude 0.35 mm (Acceleration: Max. 50 m/s2), 3 directions (X/Y/Z) 8
minutes each, 10 times
Impact resistance 150 m/s2, 6 directions (Up and Down, Right and Left, Back and Forth) 3 times each
Ambient temperature In operation: 0 to 40°C (Chassis surface temperature should be 55°C or lower.)
In storage: -25 to +65°C (no freezing or condensation)
Ambient humidity In operation and storage: 35 to 85% RH each (no condensation)
Ambient environment No corrosive gas
Protective structure IEC60529 standard IP30
Weight Approx. 90 g Approx. 220 g