Page top

NJ-PA / PD

NJ-Series Power Supply Unit

NJ-PA / PD

Powerful power supply unit to supply stable power to the NJ-series controller.

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL(Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Power Supply Units

Product Name Power
supply
voltage
Output current Output
capacity
Options Model Stand-
ards
5-VDC
output
capacity
24-VDC
output
capacity
Total
power
con-
sump-
tion
24-
VDC
service
power
supply
RUN
output
Main-
tenance
forecast
monitor
AC
Power
Supply
Unit
100 to
240
VAC
6.0 A 1.0 A 30 W No Yes No NJ-PA3001 UC1, N,
L, CE
DC
Power
Supply
Unit
24 VDC NJ-PD3001

Note: Power supply units for the CJ-Series cannot be used as a power supply for a CPU rack of the NJ system or as a
          power supply for an expansion rack.