Page top

NJ-PA / PD

NJ-Series Power Supply Unit

NJ-PA / PD

Powerful power supply unit to supply stable power to the NJ-series controller.

General Specification

Item Specifications
Model NJ-PA3001 NJ-PD3001
Supply voltage 100 to 240 VAC (wide-range), 50/60 Hz 24 VDC
Operating voltage and
frequency ranges
85 to 264 VAC, 47 to 63 Hz 19.2 to 28.8 VDC
Power consumption 120 VA max. 60 W max.
Inrush current *1 At 100 VAC: 20 A/8 ms max. for cold start at
room temperature
At 200 VAC: 40 A/8 ms max. for cold start at
room temperature
At 24 VDC: 30 A/20 ms max. for cold start
Output capacity *2 5 VDC, 6.0 A (including supply to CPU Unit using CPU Rack)
5 VDC, 6.0 A (using Expansion Rack)
24 VDC, 1.0 A
Total: 30 W max.
Output terminal
(service supply)
Not provided
RUN output *3 Contact configuration: SPST-NO
Switch capacity: 250 VAC, 2 A (resistive load)
120 VAC, 0.5 A (inductive load), 24 VDC, 2A (resistive load)
Replacement
notification function
Not provided
Insulation resistance
*4
20 MΩ min. (at 500 VDC) between AC
external and GR terminals
20 MΩ min. (at 500 VDC) between DC
external and GR terminals
Dielectric strength
*4 *5
2,300 VAC 50/60 Hz for 1 min between AC
external and GR terminals
Leakage current: 10 mA max.
1,000 VAC 50/60 Hz for 1 min between DC
external and GR terminals
Leakage current: 10 mA max.
Noise immunity 2 kV on power supply line (Conforms to IEC 61000-4-4.)
Vibration resistance 5 to 8.4 Hz, 3.5-mm amplitude, 8.4 to 150 Hz, acceleration: 9.8 m/s2 in X, Y, and Z directions
for 100 min (Time coefficient: 10 min × coefficient factor 10 = total time 100 min)
(according to IEC 60068-2-6)
Shock resistance 147 m/s2 3 times each in X, Y, and Z directions (Relay Output Unit: 100 m/s2) (according to
IEC 60068-2-27)
Ambient operating
temperature
0 to 55°C
Ambient operating
humidity
10% to 90% (with no condensation)
Atmosphere Must be free from corrosive gases.
Ambient storage
temperature
-20 to 75°C
Grounding Less than 100 Ω
Enclosure Mounted in panel
Weight 470 g max. 490 g max.
CPU Rack dimensions 174.7 to 484.7 × 90 × 90 mm (W × D × H) (not including cables)
W = 70 (Power Supply Unit) + 90 (CPU Unit) + 20 × n + 31 × m + 14.7 (end cover)
n is the number of 32-point I/O Units or I/O Control Units and m is the number of other Units.
Safety measures Conforms to cULus, EC Directives, NK and LR.

*1. The AC and DC values above are given for a cold start, and the AC values are at room temperature. The AC inrush
       control circuit uses a thermistor element with a low-temperature current control characteristic. If the ambient
       temperature is high or the Controller is hot-started, the thermistor will not be sufficiently cool, and the inrush
       current given in the table may be exceeded by up to twice the given value. The DC inrush control circuit uses a
       capacitor-charging delay circuit. If the power is OFF for only a short time for a hot-start, the capacitor will not
       sufficiently discharge and the inrush current given in the table may be exceeded by up to twice the given value. An
       inrush current of approximately 4 A may occur and continue for 1 s when the power is turned ON. When selecting
       fuses, breakers, and external DC power supply devices for external circuits, allow sufficient margin in shut-off
       performance.
*2. Internal components in the Power Supply Unit will deteriorate or be damaged if the Power Supply Unit is used for an
       extended period of time exceeding the power supply output capacity or if the outputs are shorted.
*3. Supported only when mounted to CPU Rack.
*4. The tests can also be performed with the LG terminal and GR terminal connected to each other.
*5. Change the applied voltage gradually using the adjuster on the Tester. If the full dielectric strength voltage is applied
       or turned OFF using the switch on the Tester, the generated impulse voltage may damage the Power Supply Unit.