| Appearance | Connecting method | Model | |
|---|---|---|---|
| NPN output | PNP output | ||
![]() |
Pre-wired (2 m) | E3X-HD11 2M | E3X-HD41 2M |
![]() |
Wire-saving Connector | E3X-HD6 | E3X-HD8 |
![]() |
M8 Connector | E3X-HD14 | E3X-HD44 |
Smart Fiber Sensor
last update: December 23, 2024
| Appearance | Connecting method | Model | |
|---|---|---|---|
| NPN output | PNP output | ||
![]() |
Pre-wired (2 m) | E3X-HD11 2M | E3X-HD41 2M |
![]() |
Wire-saving Connector | E3X-HD6 | E3X-HD8 |
![]() |
M8 Connector | E3X-HD14 | E3X-HD44 |
| Appearance | Model | Applicable Sensor Communications Unit |
|---|---|---|
![]() |
E3X-HD0 *1 | E3X-ECT *1 |
| E3X-CRT *1 |
*1. Have been discontinued at the end of October 2024.
Connectors are not provided with the Fiber Amplifier Unit and must be ordered separately. * Protective stickers: provided.
| Type | Appearance | Cable length | Number of conductors | Model |
|---|---|---|---|---|
| Master connector | ![]() |
2 m | 3 | E3X-CN11 |
| Slave connector | ![]() |
1 | E3X-CN12 |
Connectors are not provided with the Fiber Amplifier Unit and must be ordered separately.
| Size | Cable | Appearance | Cable type | Models | ||
|---|---|---|---|---|---|---|
| M8 | Standard cable | Straight | ![]() |
2m | 4-wire | XS3F-M421-402-A |
| 5m | XS3F-M421-405-A | |||||
| L-shaped | ![]() |
2m | XS3F-M422-402-A | |||
| 5m | XS3F-M422-405-A | |||||
A Mounting Bracket is not provided with the Fiber Amplifier Unit and must be ordered separately as required.
| Appearance | Model | Quantity |
|---|---|---|
![]() |
E39-L143 | 1 |
A Din Track is not provided with the Fiber Amplifier Unit and must be ordered separately as required.
| Appearance | Type | Model | Quantity |
|---|---|---|---|
![]() |
Shallow type, total length: 1 m | PFP-100N | 1 |
| Shallow type, total length: 0.5 m | PFP-50N | ||
| Deep type, total length: 1 m | PFP-100N2 |
Two End Plates are provided with the Sensor Communications Unit.
End Plates are not provided with the Fiber Amplifier Unit and must be ordered separately as required.
| Appearance | Model | Quantity |
|---|---|---|
![]() |
PFP-M | 1 |
last update: December 23, 2024