Page top


Fan Ionizer (Area fan type)


3 slim, lightweight types to choose from. Easy installation.

3 slim, lightweight types to choose from.
Easy installation.

At 6 cm in depth and weighing 1 kg (ZJ-FW029), the ZJ-FW Series has pursued and achieved a slim, lightweight configuration. These ionizers easily fit on narrow workbenches or in high locations where previously they could not go. Moreover, you can select a size according to the area of coverage, so targets are uniformly neutralized.

ZJ-FW Features 1
ZJ-FW Features 2

Easy installation
Ideal for narrow workbenches to wide lines

With three sizes available, the ideal ionizer for the installation environment and ionization area can be selected. Stable uniform ionization is possible for any kind of work setup from narrow workbenches to wide lines. Moreover, tedious-to-rig air ducts used with bar type ionizers are unnecessary, which also translates into greater energy savings.

ZJ-FW Features 4

Easily installs in places where not applicable before!
(Stand, L-mounting bracket and pipe-mounting bracket available.)

Ionization performance
High speed ionization in a slim configuration

A proprietary louver structure enables a slim configuration and yet high speed ionization that removes electrostatic charge in 1 sec or less. As a standard feature, ion balance adjustment is available and airflow can be set by 4-step sliding switch. Moreover, when using the standard stand, the angle can be easily adjusted against a graduated scale.

ZJ-FW Features 5

Four indicators and an alarm output let you easily identify the operating status.

The Ionizer’s operating status is displayed on easy-to-see indicators and it can be output to an external device. Besides the power (PWR) indicator, there are a CLEAN lamp that lights when it is time for electrode needle maintenance, an ALM lamp that lights if trouble occurs, and a FAN lamp that is lit while the fan is operating.

ZJ-FW Features 6

Easy electrode needle replacement owing to modular structure

The ionizer adopts a full-open structure that allows users to detach the front cover by just pressing on tabs. This makes electrode needle cleaning very easy. Moreover, the electrode needles are configured as a unit that can be easily and safely replaced.

ZJ-FW Features 7