Page top

ZJ-FW

Fan Ionizer (Area fan type)

ZJ-FW

3 slim, lightweight types to choose from. Easy installation.

Ratings and Specifications

Ionizer

Item ZJ-FW013 ZJ-FW029 ZJ-FW053
Power supply voltage 24 VDC±10%, Ripple (p-p): 10%
Current consumption 0.9 A max 1.2 A max 3.0 A max
Discharge voltage ±7.5 kV
Discharge method Variable DC
Ionization time * 1.5 s 1 s
Ion balance * ±10 V max.
Amount of ozone generated 0.01 ppm (Measured at a distance of 50 mm from air outlet)
Indicators Power (green), Fan running (green), Cleaning (yellow), Alarm (red)
Main functions Ion balance adjustment (Automatic and manual)
External output
(for both cleaning
and alarm outputs)
Photo MOS relay output (NPN or PNP)
• Applied voltage: 30 VDC max., load current: 100 mA max.
• Residual voltage: 1 V max.
Discharge stop input No-voltage contact input
• ON: 0 V short circuit
• OFF: Open (leakage current: 0.1 mA max.)
Ambient temperature range 0 to 50°C (with no icing or condensation)
Ambient humidity range 35% to 65% (with no icing or condensation)
Weight (packed state) Approx. 0.6 kg (Approx. 1.2 kg) Approx. 1 kg (Approx. 1.8 kg) Approx. 2 kg (Approx. 3 kg)
Material Body: Aluminum, ABS Electrode needle: Tungsten
Accessories Instruction sheet, I/O
connector, L-mounting
bracket, Streamer
Instruction sheet, I/O connector, Stand, Streamer

*Typical default settings at the time of shipping from the factory
   • Measurement conditions Measurement point and distance: 300 mm from body center, Airflow: Max, Plate monitor: 150
      × 150 mm, 20 pF
   • Ionization time: Time required to lower the charge from ±1,000 V to ±100 V
   • Ion balance measurement time: 10 s