Page top

D4SL-N, D4SL-NSK10-LK[]

Guard Lock Safety-door Switch/D4SL-N-mounting Slide Key

D4SL-N, D4SL-NSK10-LK[]

World's smallest Class 6-contact Guard Lock Safety-door Switch

(Unit: mm)

Switches

D4SL-N[][][][]-[]N (Connector Type)

D4SL-N, D4SL-NSK10-LK[] Dimensions 2

* You can insert and secure a stud or other projection in the 4.5-dia. hole to make the installation even stronger.
  For details, refer to “Switch and Operation Key Mounting” on Catalog

D4SL-N[][][][]-[] (Terminal Block Type)

D4SL-N, D4SL-NSK10-LK[] Dimensions 3

* You can insert and secure a stud or other projection in the 4.5-dia. hole to make the installation even stronger.
  For details, refer to “Switch and Operation Key Mounting” on Catalog

Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

Operation key

D4SL-NK1

D4SL-N, D4SL-NSK10-LK[] Dimensions 6

D4SL-NK1S

D4SL-N, D4SL-NSK10-LK[] Dimensions 7

D4SL-NK1G

D4SL-N, D4SL-NSK10-LK[] Dimensions 8

D4SL-NK2

D4SL-N, D4SL-NSK10-LK[] Dimensions 9

D4SL-NK2G

D4SL-N, D4SL-NSK10-LK[] Dimensions 10

D4SL-NK3

D4SL-N, D4SL-NSK10-LK[] Dimensions 11

D4SL-NK5

D4SL-N, D4SL-NSK10-LK[] Dimensions 12

Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

Connector Cables

D4SL-CN[]

D4SL-N, D4SL-NSK10-LK[] Dimensions 15

Slide Key

D4SL-NSK10-LK

D4SL-N, D4SL-NSK10-LK[] Dimensions 17

D4SL-NSK10-LKH

D4SL-N, D4SL-NSK10-LK[] Dimensions 18

With Operation Key Inserted

D4SL-N + D4SL-NK1

D4SL-N, D4SL-NSK10-LK[] Dimensions 20

* Insertion radii apply when the rotational center of the Operation Key is in line with a line extending from the front or top
  Head surface.

D4SL-N + D4SL-NK1S

D4SL-N, D4SL-NSK10-LK[] Dimensions 21

D4SL-N + D4SL-NK1G

D4SL-N, D4SL-NSK10-LK[] Dimensions 22

D4SL-N + D4SL-NK2

D4SL-N, D4SL-NSK10-LK[] Dimensions 23

* Insertion radii apply when the rotational center of the Operation Key is in line with a line extending from the front or top
  Head surface.

D4SL-N + D4SL-NK2G

D4SL-N, D4SL-NSK10-LK[] Dimensions 24

D4SL-N + D4SL-NK3

D4SL-N, D4SL-NSK10-LK[] Dimensions 25

D4SL-N + D4SL-NK5

D4SL-N, D4SL-NSK10-LK[] Dimensions 26

*1. Insertion radii apply when the rotational center of the Operation Key is in line with a line extending from the front or top
     Head surface.
*2. If you use the D4SL-NK5 turned over, the operation key insertion position is 60.3 min. and 61.2 max.