Page top

E3FA, E3RA, E3FB, E3RB

Photoelectric Sensors

E3FA, E3RA, E3FB, E3RB

A new generation in sensing performance

Simplicity

Omron's compact E3FA series of photoelectric sensors is simple and quick to mount, as well as easy and intuitive to set-up. The large and robust adjuster makes life much easier for installers to adjust the sensor, as does the bright, high-power red LED, which is clearly visible for easy alignment, even over longer distances. Similarly, the sensor's LED status indicator can be viewed from long distances and wide angles.

E3FA, E3RA Features 3

Compact size and shape. Can be installed almost anywhere.

E3FA, E3RA Features 4

Visible LED light for easy alignment.

E3FA, E3RA Features 5

Bright LED indicators for the easy operational status checking.

E3FA, E3RA Features 6

Flush mounting option for smooth installation.

One family for all

Typically installed in industrial plants ranging from food and beverage, textiles, ceramics and brick production, through to logistics, there's always an E3FA model to fit your application.
This extensive photoelectric sensor series with high reliability and enhanced performance includes through-beam, retro-reflective and diffuse reflective types in straight and radial versions. Straight versions are also available with background-suppression, limited-reflective detection, and transparent object detection types for special applications.
All models are available in plastic and metal housing.

Application specific models

E3FA, E3RA Features 9

Limited-reflective types suitable for detecting transparant film to shiny, mirror film.

E3FA, E3RA Features 10

Transparent object detection types utilising Omron's unique technology for detecting objects with birefringent (double refraction) properties.

E3FA, E3RA Features 11

Background suppression types for the stable detection of different objects with various colours.

Non-stop detection

Especially designed for machines that never stop, the rugged E3FA series offers completely reliable sensing in a robust and waterproof housing that can withstand even high-pressure cleaning. Exceeding market standards, this series also has high EMC protection and light immunity. In addition, there is the added benefit of the high-power LED, which contributes to high sensing stability even in environments with dust or vibrations.

E3FA, E3RA Features 13

High power LED to compensate for dirt and misalignment.

E3FA, E3RA Features 14

Pulse synchronisation for high ambient light immunity.

E3FA, E3RA Features 15

Intensive shielding for high electromagnetic noise immunity.

E3FA, E3RA Features 16

Tight housing construction for high-level water protection.