Page top

FQ2

Smart Camera

FQ2

Advanced inspection in a compact housing. Expanded performance and functionality. Camera, Communications, Software Tools, and Much More.

Sensor

Inspection Model

FQ2-S1 Series [Single-function Type]

Field of view Narrow View Standard View Wide View
(Long-distance)
Wide View
(Short-distance)
Number of pixels 350,000 pixels
Color NPN FQ2-S10010F FQ2-S10050F FQ2-S10100F FQ2-S10100N
PNP FQ2-S15010F FQ2-S15050F FQ2-S15100F FQ2-S15100N
Field of view/
Installation distance
Refer to figure 1 below Refer to figure 2 below Refer to figure 3 below Refer to figure 4 below

FQ2-S2 Series [Standard Type]

Field of view Narrow View Standard View Wide View
(Long-distance)
Wide View
(Short-distance)
Number of pixels 350,000 pixels
Color NPN FQ2-S20010F FQ2-S20050F FQ2-S20100F FQ2-S20100N
PNP FQ2-S25010F FQ2-S25050F FQ2-S25100F FQ2-S25100N
Field of view/
Installation distance
Refer to figure 1 below Refer to figure 2 below Refer to figure 3 below Refer to figure 4 below

FQ2-S3 Series [High-resolution Type]

Field of view Narrow View Standard View
Number of pixels 760,000 pixels
Color NPN FQ2-S30010F-08 FQ2-S30050F-08
PNP FQ2-S35010F-08 FQ2-S35050F-08
Monochrome NPN FQ2-S30010F-08M FQ2-S30050F-08M
PNP FQ2-S35010F-08M FQ2-S35050F-08M
Field of view/Installation distance Refer to figure 5 below Refer to figure 6 below

Field of view Wide View (Long-distance) Wide View (Short-distance) C-mount
Number of pixels 760,000 pixels 1.3 million pixels
Color NPN FQ2-S30100F-08 FQ2-S30100N-08 FQ2-S30-13
PNP FQ2-S350100F-08 FQ2-S35100N-08 FQ2-S35-13
Monochrome NPN FQ2-S30100F-08M FQ2-S30100N-08M FQ2-S30-13M
PNP FQ2-S35100F-08M FQ2-S35100N-08M FQ2-S35-13M
Field of view/
Installation distance
Refer to figure 7 below Refer to figure 8 below Refer to optical chart
on Catalog.

Inspection/ID Model

FQ2-S4 Series [Standard Type]

Field of view Narrow View Standard View Wide View
(Long-distance)
Wide View
(Short-distance)
Number of pixels 350,000 pixels
Color NPN FQ2-S40010F FQ2-S40050F FQ2-S40100F FQ2-S40100N
PNP FQ2-S45010F FQ2-S45050F FQ2-S45100F FQ2-S45100N
Monochrome NPN FQ2-S40010F-M FQ2-S40050F-M FQ2-S40100F-M FQ2-S40100N-M
PNP FQ2-S45010F-M FQ2-S45050F-M FQ2-S45100F-M FQ2-S45100N-M
Field of view/
Installation distance
Refer to figure 1
below
Refer to figure 2
below
Refer to figure 3
below
Refer to figure 4
below

[High-resolution Type]

Field of view Narrow View Standard View
Number of pixels 760,000 pixels
Color NPN FQ2-S40010F-08 FQ2-S40050F-08
PNP FQ2-S45010F-08 FQ2-S45050F-08
Monochrome NPN FQ2-S40010F-08M FQ2-S40050F-08M
PNP FQ2-S45010F-08M FQ2-S45050F-08M
Field of view/Installation distance Refer to figure 5 below Refer to figure 6 below

Field of view Wide View (Long-distance) Wide View (Short-distance) C-mount
Number of pixels 760,000 pixels 1.3 million pixels
Color NPN FQ2-S40100F-08 FQ2-S40100N-08 FQ2-S40-13
PNP FQ2-S45100F-08 FQ2-S45100N-08 FQ2-S45-13
Monochrome NPN FQ2-S40100F-08M FQ2-S40100N-08M FQ2-S40-13M
PNP FQ2-S45100F-08M FQ2-S45100N-08M FQ2-S45-13M
Field of view/
Installation distance
Refer to figure 7 below Refer to figure 8 below Refer to optical chart on Catalog.

ID Model

FQ2-CH Series [Optical Character Recognition Sensor]

Field of view Narrow View Standard View Wide View
(Long-distance)
Wide View
(Short-distance)
Number of pixels 350,000 pixels
Monochrome NPN FQ2-CH10010F-M FQ2-CH10050F-M FQ2-CH10100F-M FQ2-CH10100N-M
PNP FQ2-CH15010F-M FQ2-CH15050F-M FQ2-CH15100F-M FQ2-CH15100N-M
Field of view/
Installation distance
Refer to figure 1
below
Refer to figure 2
below
Refer to figure 3
below
Refer to figure 4
below

FQ-CR1 Series [Multi Code Reader]

Field of view Narrow View Standard View Wide View
(Long-distance)
Wide View
(Short-distance)
Number of pixels 350,000 pixels
Monochrome NPN FQ-CR10010F-M FQ-CR10050F-M FQ-CR10100F-M FQ-CR10100N-M
PNP FQ-CR15010F-M FQ-CR15050F-M FQ-CR15100F-M FQ-CR15100N-M
Field of view/
Installation distance
Refer to figure 1
below
Refer to figure 2
below
Refer to figure 3
below
Refer to figure 4
below

FQ-CR2 Series [2D Code Reader]

Field of view Narrow View Standard View Wide View
(Long-distance)
Wide View
(Short-distance)
Number of pixels 350,000 pixels
Monochrome NPN FQ-CR20010F-M FQ-CR20050F-M FQ-CR20100F-M FQ-CR20100N-M
PNP FQ-CR25010F-M FQ-CR25050F-M FQ-CR25100F-M FQ-CR25100N-M
Field of view/
Installation distance
Refer to figure 1
below
Refer to figure 2
below
Refer to figure 3
below
Refer to figure 4
below

Field of view/Installation distance

(Unit: mm)

Field of view Narrow View Standard View Wide View
(Long-distance)
Wide View
(Short-distance)
Appearance
csm001006918_lu_9_1
csm001006918_lu_9_4
csm001006918_lu_9_7
csm001006918_lu_9_10
350,000 pixels Type Figure 1
csm001006918_lu_9_2
Figure 2
csm001006918_lu_9_5
Figure 3
csm001006918_lu_9_8
Figure 4
csm001006918_lu_9_11
760,000 pixels Type Figure 5
csm001006918_lu_9_3
Figure 6
csm001006918_lu_9_6
Figure 7
csm001006918_lu_9_9
Figure 8
csm001006918_lu_9_12

Touch Finder

Type Appearance Model
DC power supply csm001006918_lu_10_1 FQ2-D30

Sensor Data Unit (FQ2-S3/S4/CH only)

Type Appearance Output type Model
Parallel Interface
csm001006918_lu_11_1
NPN FQ-SDU10
PNP FQ-SDU15
RS-232C Interface
csm001006918_lu_11_2
NPN FQ-SDU20
PNP FQ-SDU25

Cables

Type Appearance Cable length Model
FQ Ethernet Cables
(connect Sensor to Touch Finder,
Sensor to PC)
csm001006918_lu_12_1
Robotic cable
2 m FQ-WN002
5 m FQ-WN005
10 m FQ-WN010
20 m FQ-WN020
I/O Cables
csm001006918_lu_12_2
Robotic cable
2 m FQ-WD002
5 m FQ-WD005
10 m FQ-WD010
20 m FQ-WD020

Cables for Sensor Data Unit

Type Appearance Cable length Model
Sensor Data Unit Cable
csm001006918_lu_13_1
Robotic cable
2 m FQ-WU002
5 m FQ-WU005
10 m FQ-WU010
20 m FQ-WU020
Parallel Cable for FQ-SDU1 *
csm001006918_lu_13_2
2 m FQ-VP1002
5 m FQ-VP1005
10 m FQ-VP1010
Parallel Cable for FQ-SDU2 *
csm001006918_lu_13_3
2 m FQ-VP2002
5 m FQ-VP2005
10 m FQ-VP2010
RS-232C Cable for FQ-SDU2
csm001006918_lu_13_4
2 m XW2Z-200S-V
5 m XW2Z-500S-V

* When using FQ-SDU[][], 2 Cables are required for all I/O signals.

Accessories

Application Appearance Name Model
For Sensor csm001006918_lu_14_1 Mounting Bracket *1 FQ-XL
csm001006918_lu_14_2 Mounting Bracket for high-precision sensing *2 FQ-XL2
csm001006918_lu_14_3 Mounting Base for C-mount type *3 FQ-XLC
csm001006918_lu_14_4 Polarizing Filter Attachment *1 FQ-XF1
csm001006918_lu_14_11 Cover Attachment (for replacement) FQ-XF2
For Touch Finder csm001006918_lu_14_5 Panel Mounting Adapter FQ-XPM
csm001006918_lu_14_6 AC Adapter (for AC/DC/battery model) *4 FQ-A[]
csm001006918_lu_14_8 Touch Pen *5 FQ-XT
csm001006918_lu_14_10 SD Card (2 GB) HMC-SD291
SD Card (4 GB) HMC-SD492

*1. Included with Integrated Sensor.
*2. A mounting Bracket with improved resistance to vibrations and other external stresses that cause displacement of
       the optical axis and field of view.
*3. Included with Sensor with C-mount.
*4. AC Adapters for Touch Finder with DC/AC/Battery Power Supply.Select the model for the country in which the Touch
       Finder will be used.

Plug Type Voltage Certified standards Model
A 125 V max. PSE FQ-AC1
UL/CSA FQ-AC2
250 V max. CCC mark FQ-AC3
C 250 V max. --- FQ-AC4

*5. Enclosed with Touch Finder.

Industrial Switching Hubs (Recommended)

Appearance Number of ports Current consumption Model
csm001006918_lu_16_1 5 0.07 A W4S1-05D

External Lighting

Type Model
FLV Series Refer to Vision Accessory Catalog (Q198)
FL Series

Lenses for C-mount Camera

Refer to optical chart on p.30 for selection of a lens.

High-resolution, Low-distortion Lenses

Model 3Z4S-LE
SV-0614H
3Z4S-LE
SV-0814H
3Z4S-LE
SV-1214H
3Z4S-LE
SV-1614H
3Z4S-LE
SV-2514H
Appearance/
Dimensions
(mm)
csm001006918_lu_18_1
csm001006918_lu_18_2
csm001006918_lu_18_3
csm001006918_lu_18_4
csm001006918_lu_18_5
Focal length 6 mm 8 mm 12 mm 16 mm 25 mm
Brightness F1.4 F1.4 F1.4 F1.4 F1.4
Filter size M40.5 P0.5 M35.5 P0.5 M27 P0.5 M27 P0.5 M27 P0.5

Model 3Z4S-LE
SV-3514H
3Z4S-LE
SV-5014H
3Z4S-LE
SV-7525H
3Z4S-LE
SV-10028H
Appearance/
Dimensions
(mm)
csm001006918_lu_18_6
csm001006918_lu_18_7
csm001006918_lu_18_8
csm001006918_lu_18_9
Focal length 35 mm 50 mm 75 mm 100 mm
Brightness F1.4 F1.4 F2.5 F2.8
Filter size M35.5 P0.5 M40.5 P0.5 M34.0 P0.5 M37.5 P0.5

Extension Tubes

Model 3Z4S-LE SV-EXR
Contents Set of 7 tubes (40 mm, 20 mm,10 mm, 5 mm, 2.0 mm,1.0 mm, and 0.5 mm)
Maximum outer diameter: 30 mm dia.

* Do not use the 0.5-mm, 1.0-mm, and 2.0-mm Extension Tubes attached to each other. Since these ExtensionTubes
    are placed over the threaded section of the Lens or other Extension Tube, the connection may loosen when more than
    one 0.5-mm, 1.0- mm or 2.0-mm Extension Tube are used together.
* Reinforcement is required to protect against vibration when Extension Tubes exceeding 30 mm are used.