Page top

3Z4S-LE SV-V Series

Lens for C-mount Cameras

3Z4S-LE SV-V Series

Standard CCTV lens. Lower distortion and higher resolution than previous CCTV lenses.

Recom-
mended
camera
Model Focal
dis-
tance
(mm)
Aper-
ture
(F No)
Field of
view
(V × H)
Closest
distance
(mm)
Filter size Weight
(g)
Total
length
(mm)
Maximum
com-
patible
CCD
FZ-S[]
FZ-SH[]
FH-S[]
FH-S[]X
FHV7H-[] *
3Z4S-LE SV-03514V 3.5 1.4 to
Close
77.8° ✕
105.9°
200 - 53 30.4 1/3 inch
3Z4S-LE SV-04514V 4.5 1.4 to
Close
59.7° ✕
79.9°
200 - 53 29.5 1/3 inch
3Z4S-LE SV-0614V 6 1.4 to
Close
42.3° ✕
54.6°
200 M27.0 P0.5 49 30 1/3 inch
3Z4S-LE SV-0813V 8 1.3 to
Close
44.6° ✕
57.3°
200 M25.5 P0.5 55 34 1/3 inch
3Z4S-LE SV-1214V 12 1.4 to
Close
21.9° ✕
38.9°
300 M27.0 P0.5 44 29.5 1/3 inch
3Z4S-LE SV-1614V 16 1.4 to
Close
22.8° ✕
30.1°
400 M27.0 P0.5 34 24 1/3 inch
3Z4S-LE SV-2514V 25 1.4 to
Close
14.9° ✕
19.8°
500 M27.0 P0.5 36 24.5 1/3 inch
3Z4S-LE SV-3518V 35 1.8 to
Close
10.8° ✕
14.4°
300 M27.0 P0.5 47 33.5 to
37.5
1/3 inch
3Z4S-LE SV-5018V 50 1.8 to
Close
7.9° ✕
10.5°
1000 M30.5 P0.5 67 37.0 to
39.4
1/3 inch
3Z4S-LE SV-7527V 75 2.7 to
Close
3.6° ✕
4.8°
1000 M30.5 P0.5 76 42.0 to
44.4
1/3 inch
3Z4S-LE SV-10035V 100 3.5 to
Close
2.9° ✕
3.8°
1000 M30.5 P0.5 79 43.9 to
46.3
1/3 inch

* The SV-V Series can be used with the FHV7 Smart Camera with 0.4 or 1.6 million pixels.