Item | Optical Character Recognition Sensor | |
---|---|---|
Model | NPN | FQ2-CH10[][][][]-M |
PNP | FQ2-CH15[][][][]-M | |
Field of view | Refer to Ordering Information on Lineup. (Tolerance (field of view): ± 10% max.) | |
Installation distance | ||
Main
functions |
Inspection items | OCR
⋅ Alphabet A to Z ⋅ Number 0 to 9 ⋅ Symbol ' - .: / Model dictionary |
Image filter | Weak smoothing, Strong smoothing, Dilate, Erosion, Median, Extract edges,
Extract horizontal edges, Extract vertical edges, Enhance edges, Background suppression |
|
Verification function | Supported | |
Retry function | Normal retry, Exposure retry, Scene retry, Trigger retry | |
Number of simultaneous
measurements |
32 | |
Position compensation | Supported (360º Model position compensation, Edge position compensation,
Linear correction) |
|
Number of registered
scenes |
32 | |
Image
input |
Image processing
method |
Monochrome |
Image filter | High dynamic range (HDR), polarizing filter (attachment), Brightness Correction | |
Image elements | 1/3-inch Monochrome CMOS | |
Shutter | Built-in lighting ON: 1/250 to 1/50,000s
Built-in lighting OFF: 1/1 to 1/50,000s |
|
Processing resolution | 752 × 480 | |
Partial input function | Supported horizontally only. | |
Image display | Zoom-in/Zoom-out/Fit, Rotating by 180° | |
Lighting | Lighting method | Pulse |
Lighting color | White | |
Data
logging |
Measurement data | In Sensor: 1,000 items (If a Touch Finder is used, results can be saved up to the
capacity of an SD card.) |
Images | In Sensor: 20 images (If a Touch Finder is used, images can be saved up to the
capacity of an SD card.) |
|
Auxiliary function | Statistical data, Test Measurements, I/O monitor, Password function, Simulation
software, Sensor error history, Calibration |
|
Math function | Arithmetic, calculation functions, trigonometric functions, and logic functions | |
Measurement trigger | External trigger (single or continuous)
Communications trigger (Ethernet TCP no-protocol, Ethernet UDP no-protocol, Ethernet FINS/TCP noprotocol, EtherNet/IP, PLC Link, or PROFINET) |
|
I/O
specifi- cations |
Input signals | 7 signals
• Single measurement input (TRIG) • Control command input (IN0 to IN5) |
Output signals | 3 signals
• Control output (BUSY) • Overall judgement output (OR) • Error output (ERROR) Note: The assignments of the three output signals (OUT0 to OUT2) can also be changed to the following: • READY • RUN • STG (Strobe trigger) • OR0 (Item0 judgement) to OR31 (Item31 judgement) • Exp.0 judgement to Exp.31 judgement |
|
Ethernet specifications | 100Base-TX/10Base-T | |
Communications | Ethernet TCP no-protocol, Ethernet UDP no-protocol, Ethernet FINS/TCP
no-protocol, EtherNet/IP, PLC Link, or PROFINET |
|
I/O expansion | Possible by connecting FQ-SDU1_ Sensor Data Unit. 11 inputs and 24 outputs | |
RS-232C | Possible by connecting FQ-SDU2_ Sensor Data Unit.
8 inputs and 7 outputs |
|
Ratings | Power supply voltage | 21.6 to 26.4 VDC (including ripple) |
Current consumption | 2.4 A max. | |
Environ-
mental immunity |
Ambient temperature
range |
Operating: 0 to 40ºC, Storage: -25 to 65ºC
(with no icing or condensation) |
Ambient humidity range | Operating and storage: 35% to 85% (with no condensation) | |
Ambient atmosphere | No corrosive gas | |
Vibration resistance
(destruction) |
10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions
8 min each, 10 times |
|
Shock resistance
(destruction) |
150 m/s2 3 times each in 6 direction (up, down, right, left, forward, and backward) | |
Degree of protection | IEC 60529 IP67 (Except when Polarizing Filter Attachment is mounted or
connector cap is removed.) |
|
Materials | Sensor: PBT, PC, SUS, Mounting Bracket: PBT, Polarizing Filter Attachment:
PBT, PC Ethernet connector: Oil-resistance vinyl compound, I/O connector: Lead-free heat-resistant PVC |
|
Weight | Narrow View/Standard View: Approx.160 g Wide View: Approx.150 g | |
Accessories included with sensor | Mounting Bracket (FQ-XL) (1), Polarizing Filter Attachment (FQ-XF1) (1),
Instruction Manual, Member Registration Sheet |
|
LED class | Risk Group 2 (IEC62471) |