Page top

E52 (General purpose Models)

Temperature Sensor (General-purpose Models)

E52 (General purpose Models)

Sheathed Platinum Resistance Thermometers, Standard Platinum Resistance Thermometers, Sheathed Thermocouples and Standard Thermocouples

(Unit: mm)

Sheathed Platinum Resistance Thermometers

Exposed-lead Models

E52-P[]AY

E52 (General purpose Models) Dimensions 3

Lead Wire
• Standard (-20°C to 70°C): Fully vinyl-covered with twelve 0.18-dia conductors (0.3 mm thick) and 4.8 mm in outer dia.
  The sleeve resists a temperature range between 0°C and 70°C.
• Heat Resistive (0°C to 180°C): Fully glass-wool-covered with thirty 0.12-dia. conductors (0.3 mm thick) externally
  shielded with stainless steel, 4 mm in outer dia. The sleeve resists a temperature range between 0°C and 100°C.
• Lead Wire Length (M): 1, 2, 4, or 8 m

Enclosed-terminal Models

E52-P[]C-N

E52 (General purpose Models) Dimensions 5

Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.
Note: 1. The terminals in the cap indicate polarity (A, B, b).
           2. The length L is in centimeters, but “35” is 35 millimeters.
               Therefore, for the E52-P35C-N: L = 35 (cm), the sheath length L - 35 = 350 - 35 = 315 mm.

Exposed-terminal Models

E52-P[]B-N

E52 (General purpose Models) Dimensions 7

Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.
Note: The length L is in centimeters, but “40” is 40 millimeters.
          Therefore, for the E52-P35B-N: L = 35 (cm), the sheath length L - 40 = 350 - 40 = 310 mm.

Standard Platinum Resistance Thermometers

Enclosed-terminal Models

E52-P[]C-N

E52 (General purpose Models) Dimensions 10

Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.
Note: 1. The length L is in centimeters, but “50” is 50 millimeters.
               Therefore, for the E52-P75C-N: L = 75 (cm), the protective tubing length L - 50 = 750 - 50 = 700 mm.
Note: The terminals in the cap indicate polarity (A, B, B).

Sheathed Thermocouples

Exposed-lead Models

E52-CA[]AY

E52 (General purpose Models) Dimensions 13

Note: 1. Lead Wire (Compensating Conductor)
             • Standard ( -20°C to 70°C): Fully vinyl-covered with seven 0.3-dia. conductors (0.5 mm thick) and external
               dimensions of 2.4 × 4.1.
             • Heat Resistive (0°C to 150°C): Fully glass-wool-covered with seven 0.3-dia. conductors (0.5 mm thick) with
               external shield of stainless steel and external dimensions of 2.8 × 4.6 The heat-resistive lead wires cannot
               be used in locations exposed to water or other liquids.
             • Lead Wire Length (M): 1, 2, 4, or 8 m
           2. The sleeve resists temperatures ranging between -20°C and 70°C for standard models and 0°C and 100°C for
                 heat-resistive models.

Exposed-lead Models

E52-IC[]AY

E52 (General purpose Models) Dimensions 15

Note: 1. Lead Wire (Compensating Conductor)
             • Standard (-20°C to 70°C): Fully vinyl-covered with seven 0.3-dia. conductors (0.5 mm thick) and external
               dimensions of 2.4 × 4.1.
             • Heat Resistive (0°C to 150°C): Fully glass-wool-covered with seven 0.3-dia. conductors (0.5 mm thick) with
               external shield of stainless steel and external dimensions of 2.8 × 4.6 The heat-resistive lead wires cannot
               be used in locations exposed to water or other liquids.
             • Lead Wire Length (M): 1, 2, 4, or 8 m
            2. The sleeve resists temperatures ranging between -20°C and 70°C for standard models and 0°C and 100°C for
                  heat-resistive models.

Exposed-terminal Models

E52-CA[]B-N
E52-IC[]B-N

E52 (General purpose Models) Dimensions 17

Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.

Note: The length L is in centimeters, but “40” is 40 millimeters.
           Therefore, for the E52-CA50B-N: L = 50 (cm), the sheath length L - 40 = 500 - 40 = 460 mm.

Enclosed-terminal Models

E52-CA[]C-N
E52-IC[]C-N

E52 (General purpose Models) Dimensions 19

Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.
Note: The length L is in centimeters, but “40” is 40 millimeters.
            Therefore, for the E52-CA35C-N: L = 35 (cm), the sheath length L - 40 = 350 - 40 = 310 mm.

Standard Thermocouples

Exposed-terminal Models

E52-CA[]B-N
E52-IC[]B-N

E52 (General purpose Models) Dimensions 22

Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.
Note: The length L is in centimeters, but “50” is 50 millimeters.
           Therefore, for the E52-CA75B-N: L = 75 (cm), the protective tubing length L - 50 = 750 - 50 = 700 mm.

Enclosed-terminal Models

E52-CA[]C-N
E52-IC[]C-N

E52 (General purpose Models) Dimensions 24

Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.

Note: The length L is in centimeters, but “50” is 50 millimeters.
           Therefore, for the E52-CA50C-N: L = 50 (cm), the protective tubing length L - 50 = 750 - 50 = 700 mm.

Enclosed-terminal Models (High-temperature Use)

E52-PR[]C-N

E52 (General purpose Models) Dimensions 26

Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.

Note: The length L is in centimeters, but “150” is 150 millimeters.
           Therefore, for the E52-PR75C-N: L = 75 (cm), the protective tubing length L - 150 = 750 - 150 = 600 mm.