Page top

XW2R (General-purpose devices)

Connector-Terminal Block Conversion Units for General-purpose Devices

XW2R (General-purpose devices)

Many Variations in Connectors and Number of Poles

With power supply terminals

e-CON Type

Rated current Power supply terminal block: 2 A,
Connectors/e-CON Connectors: 1 A
(However, rated current of e-CON Connector depends on the wires that are used.)
Rated voltage 24VDC
Insuration resistance 100MΩ min. (at 500VDC)
Dielectric strength 500VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable
wires
Applicable wire
sizes *
AWG 24 to 14 (ferrules),
AWG 28 to 14 (stranded wires),
AWG 28 to 16 (solid wires)
(Outer diameter of insulation must be 4 mm max)
Stripped length AWG28-16: 8 to 10 mm
AWG14: 9 to 10 mm

* This is the applicable range for the power supply terminal block. For the applicable wire sizes for I/O Connectors (e-CON).

Input Device Connectors: XN2 e-CON Connectors

Rated current 3 A/pin (with AWG20 wires), 2 A/pin (with AWG22 wires),
1 A/pin (with AWG24 wires), 0.5 A/pin (with AWG26 or AWG28 wires)
Rated voltage 32 VDC
Contact resistance 30 mΩ max. (at 20 mV, 100 mA max.)
Insuration resistance 103 MΩ min. (at 500VDC)
Dielectric strength 1,000 VAC for 60 sec (leakage current: 1 mA max.)
Insertion durability 50 times
Ambient operating temperature -30 to 75°C *
Applicable wires Stranded wire 0.08mm2 (AWG28) to 0.5mm2 (AWG20)
(Outer diameter of insulation must be 1.5 mm max)

* The operating temperature range is restricted by the maximum operating temperature of the cable.

Without power supply terminals

Phillips screw

Rated current 1 A
Rated voltage 125 VAC, 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 22 to 16 (round or forked crimp terminals)
AWG 26 to 16 (stranded or solid wires)
Stripped length 9 mm
Tightening 0.5 Nm

Slotted screw (rise up)

Rated current 1 A
Rated voltage 125 VAC, 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 22 to 16 (ferrules)
AWG 26 to 16 (stranded or solid wires)
Stripped length 7 mm
Tightening 0.5 to 0.6 N·m

Push-in spring

Rated current 1 A
Rated voltage 125 VAC, 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 24 to 14 (ferrules)
AWG 28 to 14 (stranded or solid)
(Outer diameter of insulation must be 4 mm max)
Stripped length AWG28-16: 8 to 10 mm
AWG14: 9 to 10 mm