Page top

E3NX-FA

Smart Fiber Amplifier Units

E3NX-FA

The Advanced Fiber Amplifier Units That Handles On-site Needs

(Unit: mm)

Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.

Fiber Amplifier Units

Pre-wired Amplifier Units
E3NX-FA11
E3NX-FA21
E3NX-FA41
E3NX-FA51

E3NX-FA Dimensions 3

Amplifier Units with Wire-saving Connectors
E3NX-FA6
E3NX-FA7
E3NX-FA7TW
E3NX-FA8
E3NX-FA9
E3NX-FA9TW

E3NX-FA Dimensions 4

Amplifier Units with M8 Connectors
E3NX-FA24
E3NX-FA54
E3NX-FA54TW

E3NX-FA Dimensions 5

Amplifier Unit with Connector for Sensor Communications Unit
E3NX-FA0

E3NX-FA Dimensions 6

Accessories (Sold Separately)

Wire-saving Connectors

Master Connector
E3X-CN11
E3X-CN21

E3NX-FA Dimensions 9

* E3X-CN11: 4-dia. cable with 3 conductors, Standard cable length: 2 m (Conductor cross-section: 0.2 mm2 (AWG24),
   Insulator diameter: 1.1 mm)
    E3X-CN21: 4-dia. cable with 4 conductors, Standard cable length: 2 m (Conductor cross-section: 0.2 mm2 (AWG24),
    Insulator diameter: 1.1 mm)

Slave Connector
E3X-CN12
E3X-CN22

E3NX-FA Dimensions 10

* E3X-CN12: 2.6-dia. cable with 1 conductor, Standard cable length: 2 m (Conductor cross-section: 0.2 mm2 (AWG24),
    Insulator diameter: 1.1 mm)
    E3X-CN22: 4-dia. cable with 2 conductors, Standard cable length: 2 m (Conductor cross-section: 0.2 mm2 (AWG24),
     Insulator diameter: 1.1 mm)

Sensor I/O Connectors

Straight
XS3F-M421-40[]-A

E3NX-FA Dimensions 12

L-shaped
XS3F-M422-40[]-A

E3NX-FA Dimensions 13

Mounting Bracket
E39-L143

E3NX-FA Dimensions 14

Material: Stainless steel (SUS304)

DIN Track
PFP-100N
PFP-50N

E3NX-FA Dimensions 15

Material: Aluminum
* Dimensions in parentheses are for the PFP-50N.

PFP-100N2

E3NX-FA Dimensions 16

Material: Aluminum

End Plate
PFP-M

E3NX-FA Dimensions 17

Materials: Iron, zinc plating