| Type | Connecting
method |
Appearance | Inputs/
outputs |
Model | |
|---|---|---|---|---|---|
| NPN output | PNP output | ||||
| Standard
models |
Pre-wired (2 m) | ![]() |
1 output | E3NX-FA11 2M | E3NX-FA41 2M |
| E3NX-FA11-5 2M *1 | --- | ||||
| Wire-saving Connector | ![]() |
1 output | E3NX-FA6 | E3NX-FA8 | |
| Advanced
models |
Pre-wired (2 m) | ![]() |
2 outputs
+ 1 input |
E3NX-FA21 2M | E3NX-FA51 2M |
| Wire-saving Connector | ![]() |
1 output
+ 1 input |
E3NX-FA7 | E3NX-FA9 | |
| 2 outputs | E3NX-FA7TW | E3NX-FA9TW | |||
| M8 Connector | ![]() |
1 output
+ 1 input |
E3NX-FA24 | E3NX-FA54 | |
| 2 outputs | --- | E3NX-FA54TW | |||
| Infrared
models |
Pre-wired (2 m) | ![]() |
1 output | E3NX-FAH11 2M | E3NX-FAH41 2M |
| Wire-saving Connector | ![]() |
1 output | E3NX-FAH6 | E3NX-FAH8 | |
| Analog output
models |
Pre-wired (2 m) | ![]() |
2 outputs | E3NX-FA11AN 2M | E3NX-FA41AN 2M |
| Model for Sensor
Communications Unit *2 |
Connector for Sensor
Communications Unit |
![]() |
--- | E3NX-FA0 | |
| E3NX-FAH0 | |||||
| Connector for Sensor
Communications Unit Pre-wired (2 m) |
![]() |
1 output | E3NX-FA10 2M | E3NX-FA40 2M | |