Page top

NX-ID / IA / OD / OC / MD

NX-series Digital I/O Unit

NX-ID / IA / OD / OC / MD

A wide range of digital I/O units from general purpose use to high-speed synchronous control

(Unit: mm)

Screwless Clamping Terminal Block Type

12 mm Width

NX-ID / IA / OD / OC / MD Dimensions 2

* The dimension is 1.35 mm for Units with lot numbers through December 2014.

24 mm Width

NX-ID / IA / OD / OC / MD Dimensions 3

M3 Screw Terminal Block Type

30 mm Width

NX-ID / IA / OD / OC / MD Dimensions 5

MIL Connector Type (1 Connector with 20 terminals)

30 mm Width

NX-ID / IA / OD / OC / MD Dimensions 7

MIL Connector Type (1 Connector with 40 terminals)

30 mm Width

NX-ID / IA / OD / OC / MD Dimensions 9

MIL Connector Type (2 Connectors with 20 terminals)

30 mm Width

NX-ID / IA / OD / OC / MD Dimensions 11

Fujitsu Connector Type (1 Connector with 40 terminals)

30 mm Width

NX-ID / IA / OD / OC / MD Dimensions 13

Fujitsu Connector Type (2 Connectors with 24 terminals)

30 mm Width

NX-ID / IA / OD / OC / MD Dimensions 15