Page top

S8VK-C

Switch Mode Power Supply (60/120/240/480-W Models)

S8VK-C

Cost-effective Single Phase Power Supply Universal input and Safety standards for worldwide applications Space-saving Compact Design

Note: For details on normal stock models, contact your nearest OMRON representative.

Power ratings Input voltage Output Voltage Output current *1 Model number
60 W Single phase
100 to 240 VAC
90 to 350 VDC
24 V 2.5 A S8VK-C06024
120 W 24 V 5 A S8VK-C12024
240 W 24 V 10 A S8VK-C24024
480 W 24 V 20 A S8VK-C48024

*1. For rated output current of DC input, refer to Derating Curve on catalog Page 4.

Mounting Brackets

Name Model
Front-mounting bracket (for 60 W models) S82Y-VS10F
Front-mounting bracket (for 120, 240 and 480 W models) S82Y-VK10F
Side-mounting bracket (for 60 W models) S82Y-VS10S
Side-mounting bracket (for 120 W models) S82Y-VK10S
Side-mounting bracket (for 240 W models) S82Y-VK20S