Page top

E5DC / E5DC-B

Digital Temperature Controller (22.5 mm Wide, and DIN Track-mounting Type)

E5DC / E5DC-B

The E5DC Mounts to DIN Track and Is Ideal for Connections to HMIs and PLCs. It provides the Same Easy Operation and Advanced Performance as the Rest of the E5[]C Series. Models with Push-In Plus Terminal Blocks Added to Lineup.

Model Number Legend

Models with Screw Terminal Blocks

E5DC / E5DC-B Lineup 2

Heating and Cooling Control

Using Heating and Cooling Control

(1) Control Output Assignment
An auxiliary output is used as the cooling control output.
(2) Control
If PID control is used, you can set PID control separately for heating and cooling.
This allows you to handle control systems with different heating and cooling response characteristics.

List of Models

Control
output
No. of
auxiliary
outputs
Options Model Model
HB alarm
and
HS alarm
No. of
event
inputs
Commu-
nications
Power supply voltage Power supply voltage
100 to 240 VAC 24 VAC/DC
Relay output --- --- --- RS-485 E5DC-RX0ASM-015 E5DC-RX0DSM-015
E5DC-RX0AUM-015 E5DC-RX0DUM-015
2 --- E5DC-RX2ASM-000 E5DC-RX2DSM-000
E5DC-RX2AUM-000 E5DC-RX2DUM-000
Detection for
single-phase
heater
RS-485 E5DC-RX2ASM-002 E5DC-RX2DSM-002
E5DC-RX2AUM-002 E5DC-RX2DUM-002
1 --- E5DC-RX2ASM-017 E5DC-RX2DSM-017
E5DC-RX2AUM-017 E5DC-RX2DUM-017
Voltage output
(for driving SSR)
--- --- --- RS-485 E5DC-QX0ASM-015 E5DC-QX0DSM-015
E5DC-QX0AUM-015 E5DC-QX0DUM-015
2 --- E5DC-QX2ASM-000 E5DC-QX2DSM-000
E5DC-QX2AUM-000 E5DC-QX2DUM-000
Detection for
single-phase
heater
RS-485 E5DC-QX2ASM-002 E5DC-QX2DSM-002
E5DC-QX2AUM-002 E5DC-QX2DUM-002
1 --- E5DC-QX2ASM-017 E5DC-QX2DSM-017
E5DC-QX2AUM-017 E5DC-QX2DUM-017
Linear current
output
--- --- --- RS-485 E5DC-CX0ASM-015 E5DC-CX0DSM-015
E5DC-CX0AUM-015 E5DC-CX0DUM-015
2 --- E5DC-CX2ASM-000 E5DC-CX2DSM-000
E5DC-CX2AUM-000 E5DC-CX2DUM-000
RS-485 E5DC-CX2ASM-015 E5DC-CX2DSM-015
E5DC-CX2AUM-015 E5DC-CX2DUM-015
1 --- E5DC-CX2ASM-016 E5DC-CX2DSM-016
E5DC-CX2AUM-016 E5DC-CX2DUM-016

Model Number Legend

Models with Push-In Plus Terminal Blocks

E5DC / E5DC-B Lineup 7

Heating and Cooling Control

Using Heating and Cooling Control

(1) Control Output Assignment
An auxiliary output is used as the cooling control output.
(2) Control
If PID control is used, you can set PID control separately for heating and cooling.
This allows you to handle control systems with different heating and cooling response characteristics.

List of Models

Control
output
No. of
auxiliary
outputs
Options Model Model
HB alarm and
HS alarm
Commu-
nications
Power supply voltage Power supply voltage
100 to 240 VAC 24 VAC/DC
Relay output 2 --- --- E5DC-RX2ABM-000 E5DC-RX2DBM-000
Detection for
single-phase heater
RS-485 E5DC-RX2ABM-002 E5DC-RX2DBM-002
--- --- E5DC-RX0ABM-015 E5DC-RX0DBM-015
Voltage output
(for driving SSR)
2 --- --- E5DC-QX2ABM-000 E5DC-QX2DBM-000
Detection for
single-phase heater
RS-485 E5DC-QX2ABM-002 E5DC-QX2DBM-002
--- --- E5DC-QX0ABM-015 E5DC-QX0DBM-015
Linear current
output
2 --- --- E5DC-CX2ABM-000 E5DC-CX2DBM-000
--- RS-485 E5DC-CX0ABM-015 E5DC-CX0DBM-015
2 E5DC-CX2ABM-015 E5DC-CX2DBM-015

Optional Products (Order Separately)

Terminal Unit

Model
E5DC-SCT1S

Push-In Plus Terminal Unit

Model
E5DC-SCT1B

USB-Serial Conversion Cable

Model
E58-CIFQ2

Communications Conversion Cable

Model
E58-CIFQ2-E

Note: Always use this product together with the E58-CIFQ2.
          This Cable is used to connect to the front-panel Setup Tool port.

Current Transformers (CTs)

Hole diameter Model
5.8 mm E54-CT1
5.8 mm E54-CT1L *
12.0 mm E54-CT3
12.0 mm E54-CT3L *

* Lead wires are included with these CTs. If UL certification is required, use these CTs.

Mounting Adapter

Model
Y92F-53 (2pcs)

Short Bars (for E5DC)

Model
Y92S-P11 (4 pcs)

CX-Thermo Support Software

Model
EST2-2C-MV4

Note: CX-Thermo version 4.6 or higher is required for the E5DC.
          CX-Thermo version 4.69 or higher is required for the E5DC-B.
          For the system requirements for the CX-Thermo, refer to information on the EST2-2C-MV4 on the your OMRON
          website.

End Plate

Model
PFP-M

Spacer

Model
PFP-S

DIN Tracks

Model
PFP-100N
PFP-50N

Unit Labels

Model
Y92S-L2

End Cover

Model
Y92F-54

Connector Cover (for E5DC-B)

Model
E53-COV26