Page top

NX-SL

Safety CPU Unit

NX-SL

Integrated safety over EtherCAT® for high-speed, high-precision fieldbus communication in a machine.

NX-SL5[][][]

• Meets EN ISO 13849-1 (PLe/Safety Category 4) and IEC 61508 (SIL3)

• CIP SafetyTM allows standard devices and safety devices to be mixed on the same EtherNet/IP network

• Safety over EtherCAT (FSoE) allows standard devices and safety devices to be mixed on the same EtherCAT® network

• Reusable safety program POUs according to IEC 61131-3 make programming more efficient

• PLCopen® Function Blocks for Safety reduce time and cost to learn safety design

• Safety I/O wiring diagrams, safety circuit programs, and user-defined Function Blocks can be automatically generated, minimizing safety design errors

• Simple Automatic Test using Offline Simulation is available. Online Functional Test ensures and maintains safety during machine commissioning and operation

NX-SL3[][][]

• Meets EN ISO 13849-1 (PLe/Safety Category 4) and IEC 61508 (SIL3)

• Safety over EtherCAT (FSoE) allows standard devices and safety devices to be mixed on the same EtherCAT® network

• Reusable safety program POUs according to IEC 61131-3 make programming more efficient

• PLCopen® Function Blocks for Safety reduce time and cost to learn safety design

• Safety I/O wiring diagrams, safety circuit programs, and user-defined Function Blocks can be automatically generated, minimizing safety design errors/p>

• Simple Automatic Test using Offline Simulation is available. Online Functional Test ensures and maintains safety during machine commissioning and operation

Trademarks

• Sysmac and SYSMAC are trademarks or registered trademarks of OMRON Corporation in Japan and other countries for OMRON factory automation products.

• Microsoft, Windows, Windows Vista, Excel, and Visual Basic are either registered trademarks or trademarks of Microsoft Corporation in the United States and other countries.

• EtherCAT® is registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.

• Safety over EtherCAT® is a registered trademark and a patented technology licensed by Beckhoff Automation GmbH, Germany.

• ODVA, CIPTM, CompoNetTM, DeviceNetTM, EtherNet/IPTM, and CIP SafetyTM are trademarks of ODVA.

• PLCopen® and related logo are registered trademarks of PLCopen®.

• The SD and SDHC logos are trademarks of SD-3C, LLC.

Other company names and product names in this document are the trademarks or registered trademarks of their respective companies.