Page top

FLV Series

Light Units

FLV Series

Ring Light, Bar Light and Spot Light. Light Series Approx. 200 Models.

Camera-mount Lighting Controller for FLV Series
FLV-TCC Series

Model FLV-TCC4 FLV-TCC1
Number of channels 4 standard lights 1 standard light
Applicable light *1 FLV series (excluding FLV-EP series and FLV-LN series)
Applicable camera *2 FH-S series, FZ-S series
Applicable vision system controller FH series, FZ5 series
Input voltage Supplied from applicable camera (12 V) or external power supply
(24 V) *3
External power supply voltage 24 VDC 10% (including ripple)
Current consumption 1.5A max.
Recommended
power supply
S8VS-06024 (manufactured by OMRON, 24 VDC, 2.5 A, 60 W)
Power of
connected
light
12 VDC
for
camera
supply
Continuous lighting 4ch total 7.5 W max. 7.5 W max.
Trigger
lighting
Simultaneous
lighting
4ch total 7.5 W max. 7.5 W max.
Individual
lighting
7.5 W max. for 1ch
24 VDC
for
external
supply
Continuous lighting 4ch total 7.5 W max. 7.5 W max.
Trigger
lighting
Simultaneous
lighting
4ch total 15 W max. 15 W max.
Individual
lighting
15 W max. for 1ch
Drive method Constant voltage method
Lighting method Trigger lighting, Continuous lighting
Luminance control method Duty light adjustment or voltage light adjustment
Duty light adjustment: PWM frequency of 100 kHz, light adjustment
of 255 levels
Voltage light adjustment: Light adjustment of 255 levels
(all are configured with vision system controller)
Trigger lighting Lighting in synchronization with trigger input timing from the
controller.
Trigger lighting delay time Ton: 30μs max.
Lighting duration setting Auto setting in accordance with shutter speed.
External interface Camera connection cable (directly connected with the main unit)
Insulation resistance 0.5 MΩ (100VDC)
Ambient temperature Operating: 0 to +50°C, Storage: -15 to +60°C (with no icing or
condensation)
Ambient humidity Operating and storage: 35% to 85% (with no condensation)
Degree of protection IP20 (IEC60529)
Vibration resistance (destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min each in X, Y, and
Z directions
Shock resistance (destructive) 150 m/s2 3 times each in 6 directions(up/down, left/right, forward/
backward)
Materials Case,Camera mount plate: Aluminum, Cable: FPVC
Weight Approx. 130g (including
the camera mount plate)
Approx. 120g (including
the camera mount plate)
Accessories Instruction sheet, Lighting connection table, Camera Mount plate,
Mounting screws (M2 set screw x 4, M2 flat head screw x 4, M4 flat
head screw x 4)
Applicable standards EN61326-1 *4, KC

Model FLV-TCC3HB FLV-TCC1EP
Number of channels 1 Spot Light,
2 standard lights
1 Spot Light
Applicable light *1 FLV series (excluding
FLV-LN series)
FLV-EP series
Applicable camera *2 FH-S series, FZ-S series
Applicable vision system controller FH series, FZ5 series
Input voltage Supplied from applicable camera (12
V) or external power supply (24 V) *3
Supplied from applicable
camera (12 V)
External power supply voltage 24 VDC 10% (including ripple)
Current consumption 1.5A max. 1.0A max.
Recommended
power supply
S8VS-06024 (manufactured by
OMRON, 24 VDC, 2.5 A, 60 W)
Power of
connected
light
12 VDC
for
camera
supply
Continuous lighting 0ch connection: 1,2ch
total 5.5 W max.
0ch non-connection:
1,2ch total 7.5 W max.
All FLV-EP series
can be connected.
Trigger
lighting
Simultaneous
lighting
0ch connection:
1,2ch total 5.5 W max.
0ch non-connection:
1,2ch total 7.5 W max.
Individual
lighting
7.5 W max. for 1ch
24 VDC
for
external
supply
Continuous lighting 0ch connection:
1,2ch total 5.5 W max.
0ch non-connection:
1,2ch total 7.5 W max.
Trigger
lighting
Simultaneous
lighting
0ch connection:
1,2ch total 14 W max.
0ch non-connection:
1,2ch total 15 W max.
Individual
lighting
15 W max. for 1ch
Drive method 0ch Constant current method 1ch/
2ch: Constant voltage method
Constant current method
Lighting method Trigger lighting, Continuous lighting
Luminance control method 0ch Duty light adjustment or current
light adjustment 1ch/2ch Duty light
adjustment or voltage light
adjustment
Duty light adjustment: PWM frequency
of 100 kHz, light adjustment of 255
levels current light adjustment/
Voltage light adjustment: Light
adjustment of 255 levels (all are
configured with vision system
controller)
Duty light adjustment or
current light adjustment
Duty light adjustment:
PWM frequency of 100 kHz,
light adjustment of 255
levels current light
adjustment: Light
adjustment of 255 levels
(all are configured with
vision system controller)
Trigger lighting Lighting in synchronization with trigger input timing from the
controller.
Trigger lighting delay time Ton: 30μs max.
Lighting duration setting Auto setting in accordance with shutter speed.
External interface Camera connection cable (directly connected with the main unit)
Insulation resistance 0.5 MΩ (100VDC)
Ambient temperature Operating: 0 to +50°C, Storage: -15 to +60°C (with no icing or
condensation)
Ambient humidity Operating and storage: 35% to 85% (with no condensation)
Degree of protection IP20 (IEC60529)
Vibration resistance (destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min each in X, Y, and
Z directions
Shock resistance (destructive) 150 m/s2 3 times each in 6 directions(up/down, left/right, forward/
backward)
Materials Case,Camera mount plate: Aluminum, Cable: FPVC
Weight Approx. 130g (including
the camera mount plate)
Approx. 120g (including
the camera mount plate)
Accessories Instruction sheet, Lighting connection table, Camera Mount plate,
Mounting screws (M2 set screw x 4, M2 flat head screw x 4, M4 flat
head screw x 4)
Applicable standards EN61326-1 *4, KC

*1. Check the lighting connection table of accessory.
*2. When mounting on the FH-S[]12, use the FH-SM12-XLC (sold separately).
*3. When supplying the power to this product from an external input power supply (24V), make sure to turn ON the power
      to this product first or at the same time with the vision system controller. If you reverse this order, this product will
      not recognize the 24V external input, so lighting greater than 7.5W will not be possible.
*4. Electromagnetic environment: Industrial electromagnetic environment (EN/IEC 61326-1 Table 2)
      Also, the following condition is applied to the immunity test of this product.
      There are case that Lighting brightness fluctuate Max 10%.

Analog Lighting Controller for FLV Series
FLV-ATC Series

Lighting Controller for Standard Light FLV-ATC21024/-ATC41024

Model FLV-ATC21024-[] *1 FLV-ATC41024-[] *1
Number of channels 2 4
Applicable light FLV series (FLV-EP series and FLV-LN series are excluded.)
Power supply voltage *2 100 to 240 VAC, 50/60 Hz
Current consumption 1 A max.
Power of connected light 2ch total 40 W max.
30 W max. for 1ch
4ch total 40 W max.
30 W max. for 1ch
Drive method Constant voltage method
Lighting method Trigger lighting, Continuous lighting
Luminance control method Voltage light adjustment: 14.0 to 24.0 V
Trigger lighting Lighting in synchronization with input from the trigger input terminal
Trigger lighting delay time T_on: 100 μs max.
External interface Trigger input terminal block
Dielectric strength 1500 VAC 50/60 Hz 1 min
Insulation resistance 20 MΩ (500 VDC)
Ambient temperature Operating: 0 to 50°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient humidity Operating/storage: 35% to 85% (with no condensation)
Degree of protection IP20 (IEC60529)
Vibration resistance (destructive) 10 to 150 Hz, (0.2 mm double amplitude) 80 min each in X, Y, and Z directions
Shock resistance (destructive) 150 m/s2 3 times each in 6 directions (up/down, left/right, forward/backward)
Materials Case: Aluminum
Weight Approx. 800 g
Accessories Instruction sheet, AC input cable *1
Applicable standards EN61326-1 *3

*1. The suffixed symbol of the model name means the plug type of the accessory cable. A model name with no suffix
       means type A.
*2. This product is the exclusive use for apparatus inclusion in the industrial machine field.
       This product cannot be used for the connection to electric power equipment, such as a common residence, store,
       and small establishment, because of nonconformity with to Electrical Appliance and Material Safety Law (PSE).
*3. Electromagnetic environment: Industrial electromagnetic environment (EN/IEC 61326-1 Table 2)
       Also, the following condition is applied to the immunity test of this product.
       There are case that Lighting brightness fluctuate Max 10%.

Lighting Controller for Spot Light FLV-ATC10405/-ATC40405

Model FLV-ATC10405-[] *1 FLV-ATC40405-[] *1
Number of channels 1 4
Applicable light FLV-EP series
Power supply voltage *2 100 to 240 VAC, 50/60 Hz
Current consumption 0.6 A max.
Power of connected light 3 W max. 4ch total 12 W max.
3 W max. for 1ch
Drive method Constant current method
Lighting method Trigger lighting, Continuous lighting
Luminance control method Current light adjustment: 5 A max.
Trigger lighting Turning the light off in synchronization with input from the trigger input terminal
Trigger lighting delay time T_on: 1000 μs max.
External interface Trigger input terminal block
Dielectric strength 1500 VAC 50/60 Hz 1 min
Insulation resistance 20 MΩ (500 VDC)
Ambient temperature Operating: 0 to 50°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient humidity Operating/storage: 35% to 85% (with no condensation)
Degree of protection IP20 (IEC60529)
Vibration resistance (destructive) 10 to 150 Hz, (0.2 mm double amplitude) 80 min each in X, Y, and Z directions
Shock resistance (destructive) 150 m/s2 3 times each in 6 directions (up/down, left/right, forward/backward)
Materials Case: Aluminum
Weight Approx. 800 g
Accessories Instruction sheet, AC input cable *1
Applicable standards EN61326-1 *3

*1. The suffixed symbol of the model name means the plug type of the accessory cable. A model name with no suffix
       means type A.
*2. This product is the exclusive use for apparatus inclusion in the industrial machine field.
       This product cannot be used for the connection to electric power equipment, such as a common residence, store,
       and small establishment, because of nonconformity with to Electrical Appliance and Material Safety Law (PSE).
*3. Electromagnetic environment: Industrial electromagnetic environment (EN/IEC 61326-1 Table 2)
       Also, the following condition is applied to the immunity test of this product.
       There are case that Lighting brightness fluctuate Max 10%.

Lighting Controller for Line Light: FLV-ATC26024-100V/-200V

Model FLV-ATC26024-100V[] *1 FLV-ATC26024-200V[] *1
Number of channels 2
Applicable light FLV-LN series
Power supply voltage *2 100 to 120 VAC, 50/60 Hz 200 to 240 VAC, 50/60 Hz
Current consumption 7 A max. 4 A max.
Power of connected light 2ch total 240 W max.
120 W max. for 1ch
Drive method Constant voltage method
Lighting method Trigger lighting, Continuous lighting
Intensity control method Current light adjustment: 5 A max.
Luminance control method Turning the light off in synchronization with input from the trigger input terminal
Trigger lighting delay time T_on: 500 μs max.
External interface Trigger input terminal block
Dielectric strength 1500 VAC 50/60 Hz 1 min
Insulation resistance 20 MΩ (500 VDC)
Ambient temperature Operating: 0 to 40°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient humidity Operating/storage: 35% to 85% (with no condensation)
Degree of protection IP20 (IEC60529)
Vibration resistance (destructive) 10 to 150 Hz, (0.2 mm double amplitude) 80 min each in X, Y, and Z directions
Shock resistance (destructive) 150 m/s2 3 times each in 6 directions (up/down, left/right, forward/backward)
Materials Case: Aluminum
Weight Approx. 2.1 kg
Accessories Instruction sheet, AC input cable *1
Applicable standards EN61326-1 *3

*1. The suffixed symbol of the model name means the plug type of the accessory cable. A model name with no suffix
       means type A.
*2. This product is the exclusive use for apparatus inclusion in the industrial machine field.
       This product cannot be used for the connection to electric power equipment, such as a common residence, store,
       and small establishment, because of nonconformity with to Electrical Appliance and Material Safety Law (PSE).
*3. Electromagnetic environment: Industrial electromagnetic environment (EN/IEC 61326-1 Table 2)
       Also, the following condition is applied to the immunity test of this product.
       There are case that Lighting brightness fluctuate Max 10%.

Digital Lighting Controller for FLV Series
3Z4S-LT IDGB Series

Model 3Z4S-LT IDGB-50M2-L01 3Z4S-LT IDGB-150M4-L01
Rated capacity 46 W 144 W
Number of channels 2 4
Applicable light FLV Series (excluding FLV-EP Series and FLV-LN Series)
Power supply voltage 24 VDC±5%
Current consumption 2.08 A max. 6.25 A max.
Power of connected light *1 2 ch total 46 W max.
46 W max. for 1 ch
4 ch total 144 W max.
70 W max. for 1 ch
3279_sp_5_1
Drive method Constant voltage method
Lighting method Continuous lighting
Luminance control method PWM light adjustment
Light adjustment 256 levels (Duty ratio of 0 to 100% at a lighting frequency of 125 kHz) *3
Delay time 0 to 9,000 μs in 1 μs increments
(Actual output will be delayed by the sum of the external ON/OFF response time
described below and the set delay time.)
External ON/OFF response *2 High mode --- OFF → ON: 40 μs or less, ON → OFF: 10 μs or less
Low mode --- OFF → ON: 10 μs or less, ON → OFF: 40 μs or less
Ambient temperature Operating: 0 to 50 °C, Storage: -20 to 65 °C, (with no icing or condensation)
Ambient humidity Operating and storage: 35% to 85% (with no condensation)
Cooling method Natural air cooling Forced air cooling
Weight Approx. 700 g Approx. 1,000 g
Overvoltage category Category I
Applicable standards EMC Directives: EN 55011 Group 1 Class A, EN 61000-6-2
Environmental regulation Conforms to RoHS Directive
Pollution degree 2

*1. When connecting lights to multiple channels, make sure that the total power consumption of the connected lights is
      within the specification of the lighting controller.
*2. Measured with a rated light connected.
*3. There will be some variation in light adjustment between units when the level is set between 0 and 10 or between 250
     and 255.