Page top

S8BA

Uninterruptible Power Supply (UPS)

S8BA

DC-DC type small UPS mounts on a DIN rail to provide an ideal countermeasure for momentary power losses and power failures in industrial computers (IPC) and controllers.

S8BA-LF Integrated battery type

Model Number Structure

Model Number Legend

* Use the following format to place an order.

S8BA Lineup 3

Ordering Information

Main body

Uninterruptible Power Supply (UPS)

Input voltage Output voltage Output current/capacity Model number
24 VDC 24 VDC 5 A/120 W S8BA-24D24D120LF
10 A/240 W S8BA-24D24D240LF
15 A/360 W S8BA-24D24D360LF
20 A/480 W * S8BA-24D24D480LF

* 16.7 A/400 W for use as a UL compliant device.

Communication cable

Specifications Type Length Model number
For RS-232C port RJ45/Dsub9Pin 2 m S8BW-C01
For CONTACT port RJ45/Discrete wire S8BW-C02

Replacement battery pack

Rated voltage Rated capacity Weight Model number UPS Model: Required units
14.4 VDC 1600 mAh 0.3 kg S8BA-B120L S8BA-24D24D120LF: 1 pcs
S8BA-24D24D240LF: 2 pcs
S8BA-24D24D360LF: 3 pcs
S8BA-24D24D480LF: 4 pcs

S8BA-SBF Separated battery type

Model Number Structure

Model Number Legend

* Use the following format to place an order.

The control unit and battery unit are separate, and the battery unit is sold separately.

Control unit part

S8BA Lineup 13

Battery unit part

S8BA Lineup 14

Ordering Information

Main body

Uninterruptible Power Supply (UPS) / Control Unit Part

Input voltage Output voltage Output current/capacity Model number
24 VDC 24 VDC 20 A/480 W S8BA-24D24D480SBF
40 A/960 W S8BA-24D24D960SBF

Note: The control unit (960 W) and the battery unit (480 W) cannot be connected.

Battery unit part

Rated voltage Rated capacity Weight Model UPS Model: Required units
25.2 VDC 3900 mAh 1.5 kg S8BA-S480L S8BA-24D24D480SBF
25.2 VDC 7800 mAh 2.5 kg S8BA-S960L S8BA-24D24D960SBF

Note: The control unit (960 W) and the battery unit (480 W) cannot be connected.

Communication cable

Specifications Type Length Model number
For RS-232C port RJ45/Dsub9Pin 2 m S8BW-C01
For CONTACT port RJ45/Discrete wire S8BW-C02