Page top

G70V

I/O Relay Terminal

G70V

Our Value Design Products Increase the Value of Your Control Panels. I/O Relay Terminals with 16 Points and Push-In Plus terminal blocks to Downsize Control Panels and Save Labor.

Specifications

Main Unit (Relay)

Ratings

Coil Ratings (Common to Input/Output per Relay)

Rated voltage
(V)
Rated
current
(mA)
Coil
resistance
(Ω)
Must
operate of
rated voltage
Must
release of rated
voltage
Maximum
voltage of rated
voltage
Power
consumption
(mW)
24 VDC 13.3 1,575 80% max. 10% min. 110% Approx. 280

Note:
1. The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of ±15% for coil resistance.
2. The operating characteristics are measured at a coil temperature of 23°C.
3. The value for maximum voltage is the maximum value within the allowable voltage fluctuation range for the relay coil’s operating power supply. Continuous operation at this voltage is not within product specifications.
4. The rated current includes the current for the indicators on the I/O Relay Terminal.

Contact Ratings (Per Relay)

Classification For input (G2RV-1-S-AP-G) For output (G2RV-1-S-G/G2RV-1-SI-G)
Resistive load
(cosφ=1)
Resistive load
(cosφ=1)
Inductive load
(cosφ=0.4 L/R=7 ms)
Rated load 50 mA at 30 VAC
50 mA at 36 VDC
6 A at 250 VAC
6 A at 30 VDC
2.5 A at 250 VAC
2 A at 30 VDC
Rated carry current 50 mA 6 A/point, 10 A/common (with -C4 installed)
Max. switching voltage 30 VAC, 36 VDC 250 VAC, 125 VDC
Max. switching current 50 mA 6 A/point, 10 A/common (with -C4 installed)
Maximum switching capacity --- 1,500 VA
180 W
500 VA
60 W
Error rate
(reference value) *
1 mA at 100 mVDC 10 mA at 5 VDC
Electrical endurance 5,000,000 operations min. NO contacts: 70,000 operations min.
NC contacts: 50,000 operations min.
Mechanical endurance 5,000,000 operations min. 5,000,000 operations min.

* The above values are for a switching frequency of 120 operations/min.

Characteristics

Item G70V-SID16P(-1)(-C16)
(Input, DC coil)
G70V-SOC16P(-1)(-C4)
(output, DC coil)
Contact form SPST-NO × 16 SPDT × 16
Contact material Ag alloy + Au plating Ag alloy
Contact resistance *1 150 mΩ max.
Must Operate time *2 20 ms max.
Release time *2 40 ms max.
Max.
switching
frequency
Mechanical limit 18,000 operations/h
At rated load 1,800 operations/h (under rated load)
Insulation resistance 100 MΩ min.
Dielectric strength Between coil and contacts: 2,500 VAC for 1 min
Vibration resistance 10 to 55 to 10 Hz with 0.5-mm single amplitude (1.0-mm double amplitude)
Shock resistance 100 m/s2, 3 times each in 6 directions along 3 axes
Noise immunity Noise level: 1.5 kV; pulse width: 100 ns to 1 μs
Ambient operating
temperature
-40 to 55°C (with no icing or condensation)
Ambient operating humidity 35% to 85%
LED color Power supply Green
I/O Yellow
Weight Approx. 350 g Approx. 370 g

Note: The above values are initial values.
*1. Measurement: 1 A at 5 VDC.
*2. Ambient temperature: 23°C.

Options (SSR/Order Separately)

Ratings

Input (Per Separately Sold Output SSR)

Model Rated voltage Input impedance Operating voltage Return voltage Input voltage
(% of rated voltage)
G3RV-202S(L) 24 VDC 1.75 kΩ ±20% 21.6 V max. 1 V max. ±10%
G3RV-D03SL 4.5 kΩ ±20% 19.2 V max.
G3RV-D03SL-H 2.3 kΩ ±20% 19.2 V max.

Output (Per Separately Sold Output SSR)

Type G3RV-202S(L) G3RV-D03SL(-H)
Rated load voltage 100 to 240 VAC, 50/60 Hz 5 to 24 VDC
Load voltage range 75 to 264 VAC, 50/60 Hz 3 to 26.4 VDC
Load current 0.1 to 1 A (25°C), 0.2 A (55°C) 100 μA to 3 A (40°C), 0.5 A (55°C),
10 A/common (with -C4 installed)
Surge-on current capability 30 A (per cycle, 60 Hz) 30 A (10 ms)

Characteristics

Type G3RV-202S G3RV-202SL G3RV-D03SL G3RV-D03SL-H
Operating time 1/2 cycle of load power
+ 1 ms max.
1 ms max. 6 ms max. 0.2 ms max.
Return time 1/2 cycle of load power
+ 1 ms max.
1/2 cycle of load power
+ 1 ms max.
15 ms max. 0.4 ms max.
Voltage drop at output ON 1.6 V ---
Resistance at output ON --- 0.3 Ω max.
Leakage current 5 mA max. (200 VAC) 10 μA max.
Insulation resistance 100 MΩ
Withstand voltage 2,500 VAC
Vibration resistance Double amplitude: 0.375 mm
Shock resistance 1,000 m/s2
Ambient operating temperature -30 to 55°C
Ambient operating humidity 45 to 85% RH

Approved Standards

The rated values for safety standard certification are not the same as individually defined performance values. Always check the specifications before use.

UL standard certification (File No. E95399)

Type Model Ratings Standard
number
Category Listed/
Recognized
Contact ratings
I/O
Relay
Terminal
G70V-SID16P(-1) 24V DC UL: 61010-2-201
CSA: C22.2 No.61010-2-201
NRAQ,
NRAQ7
Listed 24V DC
G70V-SID16P(-1)-C16
G70V-SOC16P(-1) 250V AC / 30V DC
Resistive 4A at 40°C
G70V-SOC16P(-1)-C4
I/O
Terminal
Sockets
G70V-ZID16P(-1) Recognized 24V DC
G70V-ZID16P(-1)-C16
G70V-ZOM16P(-1) 250V AC / 30V DC
Resistive 4A at 40°C
G70V-ZOM16P(-1)-C4
G70V-ZOM16P(-1)-C4-D

Note:
1. USL refers to certification in the US, and CNL refers to certification in Canada.
2. cULus certification has been obtained in Canada. (CAN/CSA-C22.2 No. 61010-2-201)

G70V-SOC16P(-1)(-C4), G70V-ZOM16P(-1)(-C4)(-D): UL certification specifications

G70V Specifications 18

Note: With C4 installed: 10 A/common

TÜV Rheinland certification (Certification No. R50327604)

Type Model Ratings Standard
number
Operating
coil
Contact ratings
I/O
Relay
Terminal
G70V-SID16P(-1) 24V DC EN 61810-1 24V DC 24V DC 0.05A L/R=0ms
G70V-SID16P(-1)-C16
G70V-SOC16P(-1) single load: 250V AC 6A cos(phi)=1
16 loads: 250V AC 3A cos(phi)=1
16 loads: 30V DC 3A L/R=0ms
16 loads: 250V AC 5A cos(phi)=1 (Ta=+25°C)
16 loads: 30V DC 5A L/R=0ms (Ta=+25°C)
G70V-SOC16P(-1)-C4 250V AC / 30V DC
16 loads: 5A (Ta=+25°C)
16 loads: 3A (Ta=+55°C)
1 load: 6A
Resistive load
total max. 10A common line
I/O
Terminal
Sockets
G70V-ZID16P(-1) 24V DC EN 61810-1 24V DC 24V DC 0.05A L/R=0ms
G70V-ZID16P(-1)-C16
G70V-ZOM16P(-1) single load: 250V AC 6A cos(phi)=1
16 loads: 250V AC 3A cos(phi)=1
16 loads: 30V DC 3A L/R=0ms
16 loads: 250V AC 5A cos(phi)=1 (Ta=+25°C)
16 loads: 30V DC 5A L/R=0ms (Ta=+25°C)
G70V-ZOM16P(-1)-C4 250V AC / 30V DC
16 loads: 5A (Ta=+25°C)
16 loads: 3A (Ta=+55°C)
1 load: 6A
Resistive load
total max. 10A common line
G70V-ZOM16P(-1)-C4-D

CE Marking Compliance

Model EMC Directive Low Voltage Directive Machinery Directive
G70V Not applicable ❍ Not applicable

Note:
1. The Safety Category refers to the maximum applicable category selected when constructing control system safety components. The category does not apply to individual components.
2. Details and other information on conformity levels are issued as part of the "EU Declaration of Conformity." Please contact your OMRON representative for more information.