Page top

G3PJ

Solid State Relays for Heaters

G3PJ

Our Value Design Products Increase the Value of Your Control Panels. Single-phase SSR for low heat generation enables carrying 25 A (G3PJ-[]25B(-PU)) even for close mounting of three SSRs to contribute to downsizing of control panels. Models available with push-in input terminals.

Model Number Structure

Model Number Legend

G3PJ Lineup 2

Ordering Information

Input
terminal
Output
terminal
Insulation
method
Operation
indicator
Rated
input
voltage
Zero
cross
function
Rated load
voltage
Rated load
current
(ambient
temperature
of 40°C) *
Model
Close
mounting
(Three SSRs)
Separate
mounting
Screw
terminals
Screw
terminals
Phototriac
coupler
Yes
(orange)
12 to
24 VDC
Yes 24 to 240 VAC 15 A 18 A G3PJ-215B DC12-24
25 A 27 A G3PJ-225B DC12-24
100 to 480 VAC 15 A 23 A G3PJ-515B DC12-24
25 A 27 A G3PJ-525B DC12-24
Push-In
Plus
terminal
blocks
24 to 240 VAC 15 A 18 A G3PJ-215B-PU DC12-24
25 A 27 A G3PJ-225B-PU DC12-24
100 to 480 VAC 15 A 23 A G3PJ-515B-PU DC12-24
25 A 27 A G3PJ-525B-PU DC12-24

* The applicable load current depends on the ambient temperature. For details, refer to Load Current vs. Ambient Temperature in Engineering Data on catalog.