Page top

G3PJ

Solid State Relays for Heaters

G3PJ

Our Value Design Products Increase the Value of Your Control Panels. Single-phase SSR for low heat generation enables carrying 25 A (G3PJ-[]25B(-PU)) even for close mounting of three SSRs to contribute to downsizing of control panels. Models available with push-in input terminals.

Ratings

Input (at an Ambient Temperature of 25°C)

Model Rated voltage Operating voltage
range
Current Must operate
voltage
Must release
voltage
G3PJ-2[][]B(-PU)/
G3PJ-5[][]B(-PU)
12 to 24 VDC 9.6 to 30 VDC 7 mA max. 9.6 VDC max. 1.0 VDC min.

Output

Model Rated load
voltage
Load voltage
range
Load current Inrush current
resistance
I2t
G3PJ-215B(-PU) 24 to 240 VAC
50/60 Hz
19 to 264 VAC
50/60 Hz
Close mounting *: 0.1 to 15 A,
Separate mounting: 0.1 to 18 A
150 A
(60 Hz, 1 cycle)
260A2s
G3PJ-225B(-PU) Close mounting *: 0.1 to 25 A,
Separate mounting: 0.1 to 27 A
220 A
(60 Hz, 1 cycle)
1,260A2s
G3PJ-515B(-PU) 100 to 480 VAC
50/60 Hz
75 to 528 VAC
50/60 Hz
Close mounting *: 0.1 to 15 A,
Separate mounting: 0.1 to 23 A
150 A
(60 Hz, 1 cycle)
1,350A2s
G3PJ-525B(-PU) Close mounting *: 0.1 to 25 A,
Separate mounting: 0.1 to 27 A
220 A
(60 Hz, 1 cycle)
6,600A2s

* For close mounting of three SSRs.

Characteristics

Item G3PJ-2[][]B(-PU) G3PJ-5[][]B(-PU)
Operate time 1/2 of load power source cycle + 1 ms max.
Release time 1/2 of load power source cycle + 1 ms max.
Output ON voltage drop 1.6 V (RMS) max. 1.8 V (RMS) max.
Leakage current 10 mA max. (at 240 VAC) 20 mA max. (at 480 VAC)
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 2,500 VAC 50/60 Hz for 1 min 4,000 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to10 Hz, 0.35 mm single amplitude
(0.7 mm double amplitude) (Mounted to DIN track)
Shock resistance Destruction: 300 m/s2 (Mounted to DIN track)
Ambient storage
temperature
-30 to 100°C (with no icing or condensation)
Ambient operating
temperature
-30 to 80°C (with no icing or condensation)
Ambient operating
humidity
45% to 85%
Weight Approx. 240 g
SCCR (UL508) 5 kA 10 kA

Applicable Standards

cULus and TÜV (EN 60947-4-3)
Pollution category 2
RoHS compliant