Page top

E3S-DC

Color Mark Photoelectric Sensor

E3S-DC

Color Mark Detection on Any Type of Packaging. Narrow Beam and Large Lens for Stable Detection of Workpieces Tilted at Various Angles.

Sensors

Sensing method Appearance Connection
method
Sensing
distance
Output Model IO-Link
baud rate
*
Diffuse-reflective
(mark detection)
3531_lu_1_1
M12 connector 10±3 mm Push-pull E3S-DCP21-IL2 COM2
(38.4 kbps)
E3S-DCP21-IL3 COM3
(230.4 kbps)
NPN E3S-DCN21 Not supported

Note: Please contact your OMRON sales representative regarding the IO-Link setup file (IODD file).
* Refer to Ratings and Specifications for the baud rate.

Accessories (Sold Separately)

Sensor I/O Connectors (Required for a Sensor with a connector.)
Connectors are not provided with the Sensors. Be sure to order a Connector separately.

Size Type Appearance Cable length Model
M12 Socket on one
cable end
Straight 3531_lu_2_1 2 m XS2F-D421-D80-F
5 m XS2F-D421-G80-F
L-shape
3531_lu_2_2
*2
2 m XS2F-D422-D80-F
5 m XS2F-D422-G80-F
Socket and plug on
cable ends *1
Smartclick connector
Straight/straight
3531_lu_2_3 2 m XS5W-D421-D81-F
5 m XS5W-D421-G81-F
Smartclick connector
L-shape/L-shape
3531_lu_2_4
*2
2 m XS5W-D422-D81-F
5 m XS5W-D422-G81-F

Note: 1. Refer to Sensor I/O Connectors/Sensor Controllers on your OMRON website for details.
            The XS2W (Socket and Plug on Cable Ends) and XS5F (Socket on One Cable End) are also available.
         2. The connectors will not rotate after they are connected.
*1. There are also straight type/L-shape type combinations available.
*2. The cable is fixed at an angle of 180° from the sensor emitter/receiver surface.