Page top

A7CN / A7CN-L

Thumbwheel Switch

A7CN / A7CN-L

A Brand New Lineup of A7C Series Compact Thumbwheel Switches

Switches (Single Switch Units)

Model A7CN
Classification
(See note 1.)
Screw mounting (back mounting)
Snap-in (front mounting)
Character height 3.4 mm
Terminals PCB terminals
Output code number Light gray Black Light gray Black
06 (binary coded decimal) --- A7CN-106-1 A7CN-206 A7CN-206-1

Model A7CN-L
Classification
(See note 1.)
Snap-in (front mounting)
Locking type
Character height 3.4 mm
Terminals PCB terminals
Output code number Light gray Black
06 (binary coded decimal) A7CN-L206 A7CN-L206-1

Note: 1. The classification diagrams show 4 Switch Units combined with End Caps to create 4-digit displays.
           2. The model numbers given above are for Switch Units.
           3. Models with +, - displays can also be produced. Add “-PM” after the “206” in the model number (e.g.,
                A7CN-206-PM or A7CN-206-PM-1).

Accessories (Order Separately)

Use accessories, such as End Caps and Spacers, with the Switch Units.

Classification Screw mounting (back mounting) Snap-in (front mounting)
Accessory Color Black Light gray Black
End Caps (1 pair) A7CN-1M-1 A7CN-2M A7CN-2M-1
Spacer A7CN-1P[]-1 * A7CN-2P[] * A7CN-2P[]-1 *

* The [] in the Spacer model number stands for a letter in the range A to U. (Refer to the table in the following
  explanation about Spacers.)

End Caps

End Caps are used on the Switch Units at each end and allow all the Switch Units to be securely mounted to a panel. They come in pairs, one for the left and one for the right.

Spacers

  • Spacers are used for creating extra space or gaps between the Switch Units and have the same dimensions as the Switch Units themselves.
  • There are also Spacers with engraved characters or symbols that can be used for indicating units, such as time and length. (Refer to the following table.) Consult your OMRON representative for details.

Symbol A B C D E F G H J K L Q T U
Stamp No designation SEC MIN H g kg mm cm m °C PCS x 10
SEC
0